目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BABt - Stainless steel clamping pin - With T handle. Simplified view
HPC
Mechanical drive components
Positioning and indexing
Clamping pins, self locking
Powered by
CAD模型選擇
{hpc/v1/positioning/locking/babt.prj},{NB=hpc_BAB8-40/T},{REF=BAB8-40/T},{D1=8},{L1=40},{D2=9.5},{D3=14.7},{L2=8.2},{L3=35.8},{L4=26.9},{L5=51.5},{L6=15.8},{AL=8},{RDC=63},{MAS=44},{REP=Représentation simplifié},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
Ød1
[mm]
L1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
AL
Corresponding bore H11
[mm]
RDC
Double shear resistance
[kN]
MAS
Weight
[g]
REP
ⁿ/ₐ
HPC - BAB5-10/T
BAB5-10/T
5
10
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
24
19
Simplified view
HPC - BAB5-15/T
BAB5-15/T
5
15
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
24
20
Simplified view
HPC - BAB5-20/T
BAB5-20/T
5
20
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
24
20
Simplified view
HPC - BAB5-25/T
BAB5-25/T
5
25
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
24
21
Simplified view
HPC - BAB5-30/T
BAB5-30/T
5
30
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
24
22
Simplified view
HPC - BAB6-10/T
BAB6-10/T
6
10
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
20
Simplified view
HPC - BAB6-15/T
BAB6-15/T
6
15
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
21
Simplified view
HPC - BAB6-20/T
BAB6-20/T
6
20
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
22
Simplified view
HPC - BAB6-25/T
BAB6-25/T
6
25
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
23
Simplified view
HPC - BAB6-30/T
BAB6-30/T
6
30
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
24
Simplified view
HPC - BAB6-35/T
BAB6-35/T
6
35
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
25
Simplified view
HPC - BAB6-40/T
BAB6-40/T
6
40
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
26
Simplified view
HPC - BAB6-45/T
BAB6-45/T
6
45
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
27
Simplified view
HPC - BAB6-50/T
BAB6-50/T
6
50
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
35
28
Simplified view
HPC - BAB8-20/T
BAB8-20/T
8
20
9.5
14.7
8.2
35.8
26.9
51.5
15.8
8
63
37
Simplified view
HPC - BAB8-25/T
BAB8-25/T
8
25
9.5
14.7
8.2
35.8
26.9
51.5
15.8
8
63
39
Simplified view
HPC - BAB8-30/T
BAB8-30/T
8
30
9.5
14.7
8.2
35.8
26.9
51.5
15.8
8
63
41
Simplified view
HPC - BAB8-35/T
BAB8-35/T
8
35
9.5
14.7
8.2
35.8
26.9
51.5
15.8
8
63
43
Simplified view
HPC - BAB8-40/T
BAB8-40/T
8
40
9.5
14.7
8.2
35.8
26.9
51.5
15.8
8
63
44
Simplified view
HPC - BAB8-45/T
BAB8-45/T
8
45
9.5
14.7
8.2
35.8
26.9
51.5
15.8
8
63
46
Simplified view
HPC - BAB8-50/T
BAB8-50/T
8
50
9.5
14.7
8.2
35.8
26.9
51.5
15.8
8
63
48
Simplified view
HPC - BAB10-20/T
BAB10-20/T
10
20
12.0
14.7
9.6
35.8
26.9
51.5
15.8
10
100
44
Simplified view
HPC - BAB10-25/T
BAB10-25/T
10
25
12.0
14.7
9.6
35.8
26.9
51.5
15.8
10
100
47
Simplified view
HPC - BAB10-30/T
BAB10-30/T
10
30
12.0
14.7
9.6
35.8
26.9
51.5
15.8
10
100
49
Simplified view
HPC - BAB10-35/T
BAB10-35/T
10
35
12.0
14.7
9.6
35.8
26.9
51.5
15.8
10
100
52
Simplified view
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表