目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BABPSS - Stainless steel ball pin - recessed button
HPC
Mechanical drive components
Positioning and indexing
Clamping pins, self locking
Powered by
CAD模型選擇
{hpc/v1/positioning/locking/babpss.prj},{NB=hpc_BAB10-25/P/SS},{D=33},{D1=10},{D2=12.00},{D3=19},{L=25},{L1=9.0},{L2=34.6},{PA=10},{RDC=60},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
D3
ØD3
[mm]
L
[mm]
L1
[mm]
L2
[mm]
PA
For bore (H11)
ⁿ/ₐ
RDC
Double shear resistance
[kN]
HPC - BAB5-10/P/SS
BAB5-10/P/SS
25
5
5.50
14
10
6.0
26.5
5
15
HPC - BAB5-15/P/SS
BAB5-15/P/SS
25
5
5.50
14
15
6.0
26.5
5
15
HPC - BAB5-20/P/SS
BAB5-20/P/SS
25
5
5.50
14
20
6.0
26.5
5
15
HPC - BAB5-25/P/SS
BAB5-25/P/SS
25
5
5.50
14
25
6.0
26.5
5
15
HPC - BAB5-30/P/SS
BAB5-30/P/SS
25
5
5.50
14
30
6.0
26.5
5
15
HPC - BAB6-10/P/SS
BAB6-10/P/SS
25
6
6.85
14
10
7.0
26.5
6
22
HPC - BAB6-15/P/SS
BAB6-15/P/SS
25
6
6.85
14
15
7.0
26.5
6
22
HPC - BAB6-20/P/SS
BAB6-20/P/SS
25
6
6.85
14
20
7.0
26.5
6
22
HPC - BAB6-25/P/SS
BAB6-25/P/SS
25
6
6.85
14
25
7.0
26.5
6
22
HPC - BAB6-30/P/SS
BAB6-30/P/SS
25
6
6.85
14
30
7.0
26.5
6
22
HPC - BAB6-35/P/SS
BAB6-35/P/SS
25
6
6.85
14
35
7.0
26.5
6
22
HPC - BAB6-40/P/SS
BAB6-40/P/SS
25
6
6.85
14
40
7.0
26.5
6
22
HPC - BAB6-45/P/SS
BAB6-45/P/SS
25
6
6.85
14
45
7.0
26.5
6
22
HPC - BAB6-50/P/SS
BAB6-50/P/SS
25
6
6.85
14
50
7.0
26.5
6
22
HPC - BAB8-20/P/SS
BAB8-20/P/SS
25
8
9.50
14
20
8.0
26.5
8
38
HPC - BAB8-25/P/SS
BAB8-25/P/SS
25
8
9.50
14
25
8.0
26.5
8
38
HPC - BAB8-30/P/SS
BAB8-30/P/SS
25
8
9.50
14
30
8.0
26.5
8
38
HPC - BAB8-35/P/SS
BAB8-35/P/SS
25
8
9.50
14
35
8.0
26.5
8
38
HPC - BAB8-40/P/SS
BAB8-40/P/SS
25
8
9.50
14
40
8.0
26.5
8
38
HPC - BAB8-45/P/SS
BAB8-45/P/SS
25
8
9.50
14
45
8.0
26.5
8
38
HPC - BAB8-50/P/SS
BAB8-50/P/SS
25
8
9.50
14
50
8.0
26.5
8
38
HPC - BAB10-20/P/SS
BAB10-20/P/SS
33
10
12.00
19
20
9.0
34.6
10
60
HPC - BAB10-25/P/SS
BAB10-25/P/SS
33
10
12.00
19
25
9.0
34.6
10
60
HPC - BAB10-30/P/SS
BAB10-30/P/SS
33
10
12.00
19
30
9.0
34.6
10
60
HPC - BAB10-35/P/SS
BAB10-35/P/SS
33
10
12.00
19
35
9.0
34.6
10
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表