目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BABAM - Lifting pin for threaded hole - self-locking
HPC
Mechanical drive components
Positioning and indexing
Clamping pins, self locking
Powered by
CAD模型選擇
{hpc/v1/positioning/locking/babam.prj},{NB=hpc_BAB10-14/AM},{REF=BAB10-14/AM},{D1=M10},{D1X=10},{L1=14},{D2=8.35},{L2=20},{L3=10.0},{F1=3.9},{F2=1.5},{F3=1.5},{MASSE=218},{INFO=INFO},{PPATH=babam/babam_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
ØD1
[mm]
L1
[mm]
D2
ØD2 -0.07
[mm]
L2
[mm]
L3
[mm]
F1
Permissible load
[kN]
F2
Permissible load
[kN]
F3
Permissible load
[kN]
MASSE
[g]
HPC - BAB10-14/AM
BAB10-14/AM
M10
14
8.35
20
10.0
3.9
1.5
1.5
218
HPC - BAB12-17/AM
BAB12-17/AM
M12
17
10.07
24
12.0
6.2
2.5
2.3
220
HPC - BAB16-17/AM
BAB16-17/AM
M16
17
13.80
24
12.0
8.4
4.5
4.2
223
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表