目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
AFA - Fastening pin with ring - Steel
HPC
Mechanical drive components
Positioning and indexing
Clamping pins, self locking
Powered by
CAD模型選擇
{hpc/v1/positioning/locking/afa.prj},{NB=hpc_AFA6-30_1},{REF=AFA6-30},{POS=1},{D=23},{D1=6},{D2=6.5},{L=30},{L1=7},{RDC=22},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
L
[mm]
L1
[mm]
RDC
Double shear strength
[kN]
HPC - AFA6-15
AFA6-15
23
6
6.5
15
7
22
HPC - AFA6-20
AFA6-20
23
6
6.5
20
7
22
HPC - AFA6-30
AFA6-30
23
6
6.5
30
7
22
HPC - AFA6-40
AFA6-40
23
6
6.5
40
7
22
HPC - AFA8-30
AFA8-30
28
8
8.8
30
8
28
HPC - AFA8-40
AFA8-40
28
8
8.8
40
8
28
HPC - AFA8-50
AFA8-50
28
8
8.8
50
8
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表