目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LACTss - Stainless steel cam lever with external thread hole - Simplified drawing
HPC
Mechanical drive components
Positioning and indexing
Levers
Powered by
CAD模型選擇
{hpc/v1/positioning/lever/lact_ss.prj},{NB=hpc_LAC-T6/SS_0},{REF=LAC-T6/SS},{D=M6},{ROT=0},{D1=18},{D2=9},{B=21.5},{B1=15},{H=14.5},{H1=22.0},{A=70.4},{A1=79.2},{F=4},{FM=120},{S=1.2},{L=40},{PPATH=lact_ss_asmtpl.prj},{REP=Simplified view},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
ⁿ/ₐ
D
Thread ØD
[mm]
D1
[mm]
D2
[mm]
B
[mm]
B1
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
F
Clamping force
[kN]
FM
Manual force
[N]
S
Stroke
[mm]
L
[mm]
REP
View
ⁿ/ₐ
HPC - LAC-T5/SS
LAC-T5/SS
M5
18
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
40
Simplified view
HPC - LAC-T6/SS
LAC-T6/SS
M6
18
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
40
Simplified view
HPC - LAC-T8/SS
LAC-T8/SS
M8
27
11
33.2
24
18.0
28.5
96.0
108.0
8
350
1.5
50
Simplified view
HPC - LAC-T10/SS
LAC-T10/SS
M10
27
11
33.2
24
18.0
28.5
96.0
108.0
8
350
1.5
50
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表