目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PDD - Spring plunger
HPC
Mechanical drive components
Positioning and indexing
Electrical contact spring plungers
Powered by
CAD模型選擇
{hpc/v1/positioning/electric/pdd.prj},{NB=hpc_PDD-M8-P_1_0_0_0_0},{REF=PDD-M8-P},{TYPE=Avec pointe tactile pointue},{POS=1},{CRS1=0.00},{CRS2=0.00},{CRS3=0.00},{CRS4=0.00},{D1=M8},{D2= M2,5},{D3=0},{E=3.5},{D4=0.0},{L1=50},{L2=32},{L3=9.0},{L4=0},{S1=6.0},{SW=3},{F1=4.1},{F2=7.6},{MAS=14},{INFO=INFO},{D11=8},{D33=0},{P11=0},{D22=2.5},{X=3},{D111=1.6},{PPATH=pdd_1_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
ⁿ/ₐ
D1
øD1
[mm]
D2
øD2
ⁿ/ₐ
D3
øD3
[mm]
E
[mm]
D4
øD4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S1
[mm]
SW
[mm]
F1
Pressure
[N]
F2
Pressure
[N]
MAS
Weight
[g]
HPC - PDD-M12C-M8C
PDD-M12C-M8C
With adaptor for sensor
M12X1
6,2
M8X1
0.0
19.0
44
20
15.5
0
5.6
17
24.0
41.5
57
HPC - PDD-M16C-M12C
PDD-M16C-M12C
With adaptor for sensor
M16X1
8,5
M12X1
0.0
21.5
65
32
20.0
0
7.5
19
32.5
65.5
103
HPC - PDD-M8-R
PDD-M8-R
With round headed end
M8
M2,5
0
3.5
0.0
50
32
9.0
0
6.0
3
4.1
7.6
15
HPC - PDD-M10-R
PDD-M10-R
With round headed end
M10
M3
0
4.6
0.0
59
35
11.0
0
8.0
4
5.0
9.0
28
HPC - PDD-M12-R
PDD-M12-R
With round headed end
M12
M4
0
5.8
0.0
68
38
14.0
0
10.0
5
5.1
11.0
44
HPC - PDD-M16-R
PDD-M16-R
With round headed end
M16
M5
0
6.9
0.0
78
42
16.0
0
12.0
6
7.5
13.8
87
HPC - PDD-M8-P
PDD-M8-P
With pointed end
M8
M2,5
0
3.5
0.0
50
32
9.0
0
6.0
3
4.1
7.6
14
HPC - PDD-M10-P
PDD-M10-P
With pointed end
M10
M3
0
4.6
0.0
59
35
11.0
0
8.0
4
5.0
9.0
29
HPC - PDD-M12-P
PDD-M12-P
With pointed end
M12
M4
0
5.8
0.0
68
38
14.0
0
10.0
5
5.1
11.0
44
HPC - PDD-M16-P
PDD-M16-P
With pointed end
M16
M5
0
6.9
0.0
78
42
16.0
0
12.0
6
7.5
13.8
88
HPC - PDD-M8-F
PDD-M8-F
With a threaded connectio...
M8
M2,5
M2,5
3.5
0.0
50
32
9.0
4
6.0
3
4.1
7.6
15
HPC - PDD-M10-F
PDD-M10-F
With a threaded connectio...
M10
M3
M3
4.6
0.0
59
35
11.0
5
8.0
4
5.0
9.0
29
HPC - PDD-M12-F
PDD-M12-F
With a threaded connectio...
M12
M4
M4
5.8
0.0
68
38
14.0
6
10.0
5
5.1
11.0
44
HPC - PDD-M16-F
PDD-M16-F
With a threaded connectio...
M16
M5
M5
6.9
0.0
78
42
16.0
7
12.0
6
7.5
13.8
89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表