目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CFC - Electrical contact spring plunger - Limit switch feedback. Simplified drawing
HPC
Mechanical drive components
Positioning and indexing
Electrical contact spring plungers
Powered by
CAD模型選擇
{hpc/v1/positioning/electric/cfc.prj},{NB=hpc_CFC-M6-O_0},{FRM=O},{POS=0},{D=M6},{DX=6},{D1=2.5},{L=27.0},{H=3},{H1=2},{FPE=6},{FPM=20},{REP=Représentation simplifiée},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
L
[mm]
H
[mm]
H1
[mm]
L1
[mm]
FPE
Initial pressure
[N]
FPM
Final pressure
[N]
REP
View
ⁿ/ₐ
HPC - CFC-M6-O
CFC-M6-O
M6
2.5
27.0
3
2
0.5
6
20
Simplified view
HPC - CFC-M8-O
CFC-M8-O
M8
4.0
28.5
3
2
0.7
15
30
Simplified view
HPC - CFC-M10-O
CFC-M10-O
M10
4.5
32.0
4
3
1.0
9
35
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表