目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DIV/SS - Index bolt - Stainless steel - Turn to unlock. Simplified drawing
HPC
Mechanical drive components
Positioning and indexing
Index bolts (turn to unlock)
Powered by
CAD模型選擇
{hpc/v1/positioning/bolts_turn/div_ss.prj},{NB=hpc_DIV16-6/SS_10_0},{REF=DIV16-6/SS},{POS=10.0},{POS1=0.000},{D1=M16},{D1X=16.000},{D=6},{D2=16},{H1=14.8},{DW=22.5},{L=60.4},{L2=40},{L3=32},{L3X=24.000},{B=14.4},{B1=4.8},{H=10},{SW=24},{FX30=1.8},{F=15},{F2=35},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=div_ss_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
ⁿ/ₐ
D
ØD
[mm]
D2
ØD2
[mm]
L
[mm]
L2
[mm]
L3
[mm]
B
[mm]
B1
[mm]
H
[mm]
SW
[mm]
FX30
Fx30°
ⁿ/ₐ
F
Spring force initial pressure F
[N]
F2
Spring force final pressure F2
[N]
REP
View
ⁿ/ₐ
HPC - DIV12-5/SS
DIV12-5/SS
M12
5
12
46.8
30
25
10.8
3.6
8
19
1.3
8
15
Simplified view
HPC - DIV12-6/SS
DIV12-6/SS
M12
6
12
46.8
30
25
10.8
3.6
8
19
1.8
8
15
Simplified view
HPC - DIV12-8/SS
DIV12-8/SS
M12
8
12
46.8
30
25
10.8
3.6
8
19
2.3
8
15
Simplified view
HPC - DIV16-6/SS
DIV16-6/SS
M16
6
16
60.4
40
32
14.4
4.8
10
24
1.8
15
35
Simplified view
HPC - DIV16-8/SS
DIV16-8/SS
M16
8
16
60.4
40
32
14.4
4.8
10
24
2.3
15
35
Simplified view
HPC - DIV16-10/SS
DIV16-10/SS
M16
10
16
60.4
40
32
14.4
4.8
10
24
2.8
15
35
Simplified view
HPC - DIV20-8/SS
DIV20-8/SS
M20
8
20
70.0
50
35
18.0
6.0
12
30
2.3
20
60
Simplified view
HPC - DIV20-10/SS
DIV20-10/SS
M20
10
20
70.0
50
35
18.0
6.0
12
30
2.8
20
60
Simplified view
HPC - DIV20-12/SS
DIV20-12/SS
M20
12
20
70.0
50
35
18.0
6.0
12
30
3.0
20
60
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表