目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SLBW - Index bolt weldable - Steel - Pull to realease
HPC
Mechanical drive components
Positioning and indexing
Index bolts (pull to unlock)
Powered by
CAD模型選擇
{hpc/v1/positioning/bolts_pull/slbw.prj},{NB=hpc_SLBW12-L_R},{FORME=L},{POS=R},{D=5},{D1=12},{D2=21},{L=43.5},{L1=24},{H=5},{F=1.3},{CHRI=5},{CHRF=12},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=slbw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
L
[mm]
L1
[mm]
H
[mm]
F
Fx30°
[mm]
CHRI
Spring force initial pressure
[N]
CHRF
Spring force final pressure
[N]
REP
View
ⁿ/ₐ
HPC - SLBW10-L
SLBW10-L
4
10
18
38.5
21
4
1.0
6
12
Simplified view
HPC - SLBW12-L
SLBW12-L
5
12
21
43.5
24
5
1.3
5
12
Simplified view
HPC - SLBW14-L
SLBW14-L
6
14
25
51.7
28
6
1.8
6
14
Simplified view
HPC - SLBW18-L
SLBW18-L
8
18
33
68.0
36
8
2.3
15
35
Simplified view
HPC - SLBW22-L
SLBW22-L
10
22
33
74.0
40
10
2.8
15
40
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表