目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SLB-SS - Index bolt - Stainless steel - Pull to unlock. Simplified drawing
HPC
Mechanical drive components
Positioning and indexing
Index bolts (pull to unlock)
Powered by
CAD模型選擇
{hpc/v1/positioning/bolts_pull/slb_ss.prj},{NB=hpc_SLB12-A/SS_0_0},{FRM=A},{POS=0},{POS1=0},{D=6},{D1=M12x1.5},{D1X=12},{PAS=1.500},{D2=25},{L=56},{L1=20},{L2=8},{L3=17},{L33=11.000},{H=6},{SW1=14},{FX30=1.8},{F=6},{F2=14},{REP=Représentation simplifiée},{PPATH=slb_ss_asmtpl.prj},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
ⁿ/ₐ
L2
[mm]
L3
[mm]
H
[mm]
SW1
[mm]
SW2
[mm]
FX30
Fx30°
ⁿ/ₐ
F
Spring force initial pressure F1
[N]
F2
Spring force final pressure F2
[N]
REP
View
ⁿ/ₐ
HPC - SLB10-A/SS
SLB10-A/SS
5
M10x1.0
21
47
17
7
15
5
13
-
1.3
5
12
Simplified view
HPC - SLB12-A/SS
SLB12-A/SS
6
M12x1.5
25
56
20
8
17
6
14
-
1.8
6
14
Simplified view
HPC - SLB16-A/SS
SLB16-A/SS
8
M16x1.5
33
74
26
10
23
8
19
-
2.3
15
35
Simplified view
HPC - SLB20-A/SS
SLB20-A/SS
10
M20x1.5
33
80
28
12
25
10
22
30
2.8
15
40
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表