目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PPF - Locating bolt with - With or without locking.
HPC
Mechanical drive components
Positioning and indexing
Index bolts (pull to unlock)
Powered by
CAD模型選擇
{hpc/v1/positioning/bolts_pull/ppf.prj},{NB=hpc_PPF6-14_0},{TYPE=},{POS=0},{D1=26},{D2=6},{L=5},{H=23},{L3=14},{D=10},{L2=2},{A=16},{B=42},{C=30},{D3=4.3},{INFO=INFO},{REFX=PPF6-14},{MASS=41.9},{MASA=42.9},{PPATH=ppf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
Ød1
[mm]
D2
Ød2
[mm]
L
[mm]
H
[mm]
L3
ⁿ/ₐ
D
[mm]
L2
[mm]
A
[mm]
B
[mm]
C
[mm]
D3
Ød3
[mm]
MAS
Weight
[g]
HPC - PPF6-6
PPF6-6
26
6
5
23
6
10
2
16
42
30
4.3
40.9
HPC - PPF6-14
PPF6-14
26
6
5
23
14
10
2
16
42
30
4.3
41.9
HPC - PPF8-8
PPF8-8
32
8
6
28
8
12
2
20
50
34
5.3
71.4
HPC - PPF8-18
PPF8-18
32
8
6
28
18
12
2
20
50
34
5.3
74.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表