目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BIM/SS - Stainless steel miniature indexing button
HPC
Mechanical drive components
Positioning and indexing
Index bolts (pull to unlock)
Powered by
CAD模型選擇
{hpc/v1/positioning/bolts_pull/bim_ss.prj},{NB=hpc_BIM10-16F-47.5/SS_2},{REF=BIM10-16F-47.5/SS},{V=Version sans blocage},{POS=2},{D1=10},{D2=M16x1,5},{L1=47.5},{D3=33},{D4=23},{L2=10},{L3=12},{SW=17},{F1=11},{F2=35},{MAS=113},{INFO=INFO},{D2X=16.000},{P=1.500},{X=10.500},{VERS=7.000},{PPATH=bim_ss/bim_ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
V
Version
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
L1
[mm]
D3
ØD3
[mm]
D4
Ød4
[mm]
L2
[mm]
L3
[mm]
SW
ⁿ/ₐ
F1
[N]
F2
[N]
MAS
[g]
HPC - BIM4-8-27.5/SS
BIM4-8-27.5/SS
Non-locking version
4
M8
27.5
21
15
5
6
10
4
12
28
HPC - BIM4-8F-27.5/SS
BIM4-8F-27.5/SS
Non-locking version
4
M8x1
27.5
21
15
5
6
10
4
12
28
HPC - BIM5-10-34/SS
BIM5-10-34/SS
Non-locking version
5
M10
34.0
25
18
6
8
12
6
16
49
HPC - BIM5-10F-34/SS
BIM5-10F-34/SS
Non-locking version
5
M10x1
34.0
25
18
6
8
12
6
16
50
HPC - BIM6-10-34/SS
BIM6-10-34/SS
Non-locking version
6
M10
34.0
25
18
6
8
12
6
16
50
HPC - BIM6-10F-34/SS
BIM6-10F-34/SS
Non-locking version
6
M10x1
34.0
25
18
6
8
12
6
16
50
HPC - BIM6-12-40.5/SS
BIM6-12-40.5/SS
Non-locking version
6
M12
40.5
28
20
7
10
14
10
23
74
HPC - BIM6-12F-40.5/SS
BIM6-12F-40.5/SS
Non-locking version
6
M12x1,5
40.5
28
20
7
10
14
10
23
75
HPC - BIM7-12-40.5/SS
BIM7-12-40.5/SS
Non-locking version
7
M12
40.5
28
20
7
10
14
10
23
75
HPC - BIM7-12F-40.5/SS
BIM7-12F-40.5/SS
Non-locking version
7
M12x1,5
40.5
28
20
7
10
14
10
23
75
HPC - BIM8-16-47.5/SS
BIM8-16-47.5/SS
Non-locking version
8
M16
47.5
33
23
10
12
17
11
34
110
HPC - BIM8-16F-47.5/SS
BIM8-16F-47.5/SS
Non-locking version
8
M16x1,5
47.5
33
23
10
12
17
11
35
113
HPC - BIM10-16-47.5/SS
BIM10-16-47.5/SS
Non-locking version
10
M16
47.5
33
23
10
12
17
11
35
113
HPC - BIM10-16F-47.5/SS
BIM10-16F-47.5/SS
Non-locking version
10
M16x1,5
47.5
33
23
10
12
17
11
35
113
HPC - BIM4-8-27.5/LOK/SS
BIM4-8-27.5/LOK/SS
Locking version
4
M8
27.5
21
15
5
6
10
4
12
27
HPC - BIM4-8F-27.5/LOK/SS
BIM4-8F-27.5/LOK/SS
Locking version
4
M8x1
27.5
21
15
5
6
10
4
12
28
HPC - BIM5-10-34/LOK/SS
BIM5-10-34/LOK/SS
Locking version
5
M10
34.0
25
18
6
8
12
6
16
48
HPC - BIM5-10F-34/LOK/SS
BIM5-10F-34/LOK/SS
Locking version
5
M10x1
34.0
25
18
6
8
12
6
16
49
HPC - BIM6-10-34/LOK/SS
BIM6-10-34/LOK/SS
Locking version
6
M10
34.0
25
18
6
8
12
6
16
49
HPC - BIM6-10F-34/LOK/SS
BIM6-10F-34/LOK/SS
Locking version
6
M10x1
34.0
25
18
6
8
12
6
16
49
HPC - BIM6-12-40.5/LOK/SS
BIM6-12-40.5/LOK/SS
Locking version
6
M12
40.5
28
20
7
10
14
10
23
72
HPC - BIM6-12F-40.5/LOK/S...
BIM6-12F-40.5/LOK/SS
Locking version
6
M12x1,5
40.5
28
20
7
10
14
10
23
73
HPC - BIM7-12-40.5/LOK/SS
BIM7-12-40.5/LOK/SS
Locking version
7
M12
40.5
28
20
7
10
14
10
23
73
HPC - BIM7-12F-40.5/LOK/S...
BIM7-12F-40.5/LOK/SS
Locking version
7
M12x1,5
40.5
28
20
7
10
14
10
23
74
HPC - BIM8-16-47.5/LOK/SS
BIM8-16-47.5/LOK/SS
Locking version
8
M16
47.5
33
23
10
12
17
11
35
110
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表