目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
VTLM - 3 lobed handle - Black polyamide with male steel insert. Simplified view
HPC
Mechanical drive components
Operating elements
Locking knobs
Powered by
CAD模型選擇
{hpc/v1/operating/knobs/vtlm.prj},{NB=hpc_VTLM10-20-45},{REF=VTLM10-20-45},{D=M10},{D1=10},{A=45},{B=18},{C=27},{F=16},{L=20},{MAS=30.0},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
A
ØA
[mm]
B
ØB
[mm]
C
[mm]
F
[mm]
L
[mm]
MAS
[g]
REP
View
ⁿ/ₐ
HPC - VTLM6-15-45
VTLM6-15-45
M6
45
18
27
16
15
15.4
Simplified view
HPC - VTLM6-20-15
VTLM6-20-15
M6
45
18
27
16
20
16.4
Simplified view
HPC - VTLM6-25-45
VTLM6-25-45
M6
45
18
27
16
25
17.0
Simplified view
HPC - VTLM6-30-45
VTLM6-30-45
M6
45
18
27
16
30
17.4
Simplified view
HPC - VTLM6-40-45
VTLM6-40-45
M6
45
18
27
16
40
20.0
Simplified view
HPC - VTLM8-15-45
VTLM8-15-45
M8
45
18
27
16
15
19.0
Simplified view
HPC - VTLM8-20-45
VTLM8-20-45
M8
45
18
27
16
20
20.2
Simplified view
HPC - VTLM8-30-45
VTLM8-30-45
M8
45
18
27
16
30
23.6
Simplified view
HPC - VTLM8-40-45
VTLM8-40-45
M8
45
18
27
16
40
27.0
Simplified view
HPC - VTLM10-20-45
VTLM10-20-45
M10
45
18
27
16
20
30.0
Simplified view
HPC - VTLM10-30-45
VTLM10-30-45
M10
45
18
27
16
30
35.0
Simplified view
HPC - VTLM6-20-55
VTLM6-20-55
M6
55
20
33
19
20
22.8
Simplified view
HPC - VTLM6-25-55
VTLM6-25-55
M6
55
20
33
19
25
23.6
Simplified view
HPC - VTLM6-40-55
VTLM6-40-55
M6
55
20
33
19
40
26.8
Simplified view
HPC - VTLM8-20-55
VTLM8-20-55
M8
55
20
33
19
20
27.2
Simplified view
HPC - VTLM8-30-55
VTLM8-30-55
M8
55
20
33
19
30
30.0
Simplified view
HPC - VTLM8-40-55
VTLM8-40-55
M8
55
20
33
19
40
33.4
Simplified view
HPC - VTLM10-15-55
VTLM10-15-55
M10
55
20
33
19
15
32.0
Simplified view
HPC - VTLM10-20-55
VTLM10-20-55
M10
55
20
33
19
20
36.4
Simplified view
HPC - VTLM10-30-55
VTLM10-30-55
M10
55
20
33
19
30
42.0
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
06895 - Pull handles
norelem
30.05.2024
GLP - Small 6 lobe male knob
HPC
03.08.2023
VTLF - 3 lobed handle - Black polyamide with female brass insert. Simplifie...
HPC
03.08.2023
K0752 - Clamping levers external thread, steel
KIPP
11.06.2024
PCLA - Manette indexable - Technopolymère. Représentation simplifiée
HPC
03.08.2023
FHC-SS - Countersunk screw - DIN 7991 - Stainless steel A2
HPC
03.08.2023
CLB - Clamp lever - Diecast zinc. Simplified view
HPC
03.08.2023
VP - Small 6 lobe threaded handle
HPC
17.02.2022
PGNT - Thermoplastic T handle - Push-Pull function
HPC
03.08.2023
VMS - Knurled set screw - Stainless steel - Thread from M4 to M10
HPC
17.02.2022
GGB / GGP - Female wing knob - Technopolymer with brass insert / Male wing ...
HPC
03.08.2023
VBFP - Small 6 lobe threaded handle - black Duroplast bored insert
HPC
17.02.2022
EMS - Knurled nut - Stainless steel - Threads from M3 to M12
HPC
17.02.2022
GLB - Small 6 lobe female or male handle. Simplified drawing
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表