目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
V3RA-PT - 3-spoked handwheel - With handle
HPC
Mechanical drive components
Operating elements
Handwheels - Technoplastic
Powered by
CAD模型選擇
{hpc/v1/operating/handwheels_plastic/v3ra_pt.prj},{NB=hpc_V3RA-160-PT-6},{D11=6},{OPT=1},{D1=6},{DX1=6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24},{DX2=6,7,8,9,10,11,12,13,14,15,16,17,18,19,20},{OPT1='1','Sans rainure clavette','0','Avec rainure clavette'},{D=160},{H=61},{C=28},{A=32},{E=15},{F=31},{K=30},{L=131},{G=23},{P=70},{N=M8},{INFO=INFO},{PPATH=v3ra_pt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D11
Pre-bore
[mm]
D
[mm]
H
[mm]
C
[mm]
A
[mm]
E
[mm]
F
[mm]
K
[mm]
L
[mm]
G
[mm]
P
[mm]
N
[mm]
HPC - V3RA-100-PT-4
V3RA-100-PT-4
4
100
46
20
24
12
24
18
96
21
50
M6
HPC - V3RA-125-PT-6
V3RA-125-PT-6
6
125
51
24
24
12
28
20
101
21
50
M6
HPC - V3RA-160-PT-6
V3RA-160-PT-6
6
160
61
28
32
15
31
30
131
23
70
M8
HPC - V3RA-200-PT-6
V3RA-200-PT-6
6
200
74
32
40
15
40
35
164
26
90
M10
HPC - V3RA-250-PT-6
V3RA-250-PT-6
6
250
83
34
48
17
49
40
173
26
91
M10
HPC - V3RA-300-PT-15
V3RA-300-PT-15
6
300
93
36
58
18
53
48
183
26
90
M10
HPC - V3RA-375-PT-15
V3RA-375-PT-15
6
375
104
38
58
18
53
48
194
26
90
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表