目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PHTss - Handle - for use in high temperatures up to 250°C
HPC
Mechanical drive components
Operating elements
Carrying handles
Powered by
CAD模型選擇
{hpc/v1/operating/handles/phtss.prj},{NB=hpc_PHT-100/SS},{REF=PHT-100/SS},{A=100},{B=17},{C=10.3},{D=M5},{D1=5},{H=34.0},{L=122.5},{S=20},{T=9},{CHARGE=1000},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ØD
[mm]
H
[mm]
L
[mm]
S
[mm]
T
[mm]
CHARGE
[N]
HPC - PHT-100/SS
PHT-100/SS
100
17
10.3
M5
34.0
122.5
20
9
1000
HPC - PHT-120/SS
PHT-120/SS
120
21
12.4
M6
41.0
146.0
24
12
1000
HPC - PHT-140/SS
PHT-140/SS
140
24
15.4
M8
46.5
170.0
28
12
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表