目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MHQmep / MHmep / MHpgr - Arm with rotating handle - Square bore - Technopolymer / Technopolymer / Folding handle - Technopolymer. Simplified drawing
HPC
Mechanical drive components
Operating elements
Arms
Powered by
CAD模型選擇
{hpc/v1/operating/arm/mh.prj},{NB=hpc_MHQ80-MEP_0},{TYPE=1},{POS=0},{G=80},{L=105},{L1X=55},{A=22},{D=30},{E1=10},{H1=26},{H2=36},{D1X=4},{T1=10x10},{B1=22},{C1=19},{MEP1=21x50},{PGR1=21x50},{N1=M6},{N2=M5},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=mh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
G
[mm]
L
[mm]
L1
[mm]
A
ØA
[mm]
D
ØD
[mm]
E
[mm]
H
[mm]
D1
Prebored Ød
[mm]
T
[mm]
B
[mm]
C
[mm]
MEP
[mm]
PGR
[mm]
N
n
[mm]
REP
View
ⁿ/ₐ
HPC - MHQ65-MEP
MHQ65-MEP
65
87
-
18
27
-
23
-
8x8
20
16
21x50
-
M6
Simplified view
HPC - MHQ80-MEP
MHQ80-MEP
80
105
-
22
30
-
26
-
10x10
22
19
21x50
-
M6
Simplified view
HPC - MHQ100-MEP
MHQ100-MEP
100
128
-
24
34
-
30
-
12x12
27
22
23x70
-
M8
Simplified view
HPC - MHQ130-MEP
MHQ130-MEP
130
162
-
28
40
-
35
-
14x14
30
25
26x90
-
M8
Simplified view
HPC - MHQ160-MEP
MHQ160-MEP
160
196
-
34
45
-
40
-
17x17
34
28
26x90
-
M10
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表