目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PLB - Cylindrical spacer - Brass
HPC
Mechanical drive components
Fixing
Cylindrical spacers
Powered by
CAD模型選擇
{hpc/v1/fixing/cyl_spacers/plb.prj},{NB=hpc_PLB2.5-1/B},{DA=2.5},{A=2.5},{D=5},{L=1},{L1=1,2,3,4,5,8,10,12,15,18,20,25,30},{Q=20},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
DA
Nominal diameter A
[mm]
A
[mm]
D
[mm]
HPC - PLB2-1/B
PLB2-1/B
2.0
2.2
4
HPC - PLB2.5-1/B
PLB2.5-1/B
2.5
2.5
5
HPC - PLB3-1/B
PLB3-1/B
3.0
3.2
6
HPC - PLB4-1/B
PLB4-1/B
4.0
4.3
8
HPC - PLB5-1/B
PLB5-1/B
5.0
5.3
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表