目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PLMf - Magnetic stud in hard ferrite
HPC
Mechanical drive components
Fastening systems
Magnetic studs
Powered by
CAD模型選擇
{hpc/v1/fastening/studs/plm_f.prj},{NB=hpc_PLM20-6/F},{REF=PLM20-6/F},{D=20 +/-0.15},{D1=4.2},{D2=9},{H=6.0},{F=27},{MAS=9},{REP=Représentation simplifiée},{INFO=INFO},{DX=20},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
H
[mm]
F
Attraction Force
[N]
MAS
Weigth
[g]
HPC - PLM16-4/F
PLM16-4/F
16 +/-0.15
3.3
7
4.5
14
4
HPC - PLM20-6/F
PLM20-6/F
20 +/-0.15
4.2
9
6.0
27
9
HPC - PLM25-7/F
PLM25-7/F
25 +/-0.15
5.5
11
7.0
36
17
HPC - PLM32-7/F
PLM32-7/F
32 +/-0.20
5.5
11
7.0
72
27
HPC - PLM40-8/F
PLM40-8/F
40 +/-0.20
5.5
11
8.0
90
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表