目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RCX steel - Self aligning convex washer - DIN6319 - For M6-M24 screws
HPC
Mechanical drive components
Attaching hardware
Washers
Powered by
CAD模型選擇
{hpc/v1/attaching/washers/rcx_steel.prj},{NB=hpc_RCX-12},{REF=RCX-12},{FRM=Rondelle convexe},{VIS=M12},{D1=13.0},{D3=24},{H1=1.1},{H2=4.6},{R1=17},{F1=0.500},{CSM=38},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
FRM
Type
ⁿ/ₐ
VIS
For screw
ⁿ/ₐ
D1
H13
[mm]
D3
ØD3
[mm]
H1
[mm]
H2
[mm]
R1
[mm]
CSM
Max. static load
[kN]
HPC - RCX-6
RCX-6
Convex washer
M6
6.4
12
0.7
2.3
9
9
HPC - RCX-8
RCX-8
Convex washer
M8
8.4
17
0.6
3.2
12
17
HPC - RCX-10
RCX-10
Convex washer
M10
10.5
21
0.8
4.0
15
26
HPC - RCX-12
RCX-12
Convex washer
M12
13.0
24
1.1
4.6
17
38
HPC - RCX-14
RCX-14
Convex washer
M14
15.0
28
1.4
5.0
22
53
HPC - RCX-16
RCX-16
Convex washer
M16
17.0
30
1.3
5.3
22
73
HPC - RCX-20
RCX-20
Convex washer
M20
21.0
36
2.0
6.3
27
117
HPC - RCX-24
RCX-24
Convex washer
M24
25.0
44
2.4
8.2
32
168
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表