目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SHWbr - Washer - DIN 125 - Brass
HPC
Mechanical drive components
Attaching hardware
Brass mounting accessories
Powered by
CAD模型選擇
{hpc/v1/attaching/brass/shwbr.prj},{NB=hpc_SHW-5/BR/B},{REF=SHW-5/BR/B},{M=M5},{D1=5.3},{D=10},{L=1.0},{QL=100},{INFO=INFO},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
M
For screws
[mm]
D1
[mm]
D
[mm]
L
[mm]
HPC - SHW-4/BR/B
SHW-4/BR/B
M4
4.3
9
0.8
HPC - SHW-5/BR/B
SHW-5/BR/B
M5
5.3
10
1.0
HPC - SHW-6/BR/B
SHW-6/BR/B
M6
6.4
12
1.6
HPC - SHW-8/BR/B
SHW-8/BR/B
M8
8.4
16
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表