目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SHNbr - Six-sided nut - DIN 934 - Brass
HPC
Mechanical drive components
Attaching hardware
Brass mounting accessories
Powered by
CAD模型選擇
{hpc/v1/attaching/brass/shnbr.prj},{NB=hpc_SHN-5/BR/B},{REF=SHN-5/BR/B},{M=M5},{PAS=0.80},{AF=8.0},{L=4.0},{QT=100},{INFO=INFO},{D=5.000},{D1=4.134},{D2=7.200},{C=8.79},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
M
Thread
[mm]
PAS
Pitch
[mm]
AF
A/F Hex
[mm]
L
[mm]
HPC - SHN-4/BR/B
SHN-4/BR/B
M4
0.70
7.0
3.2
HPC - SHN-5/BR/B
SHN-5/BR/B
M5
0.80
8.0
4.0
HPC - SHN-6/BR/B
SHN-6/BR/B
M6
1.00
10.0
5.0
HPC - SHN-8/BR/B
SHN-8/BR/B
M8
1.25
13.0
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表