目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
VLBG - Arched lifting ring
HPC
Mechanical drive components
Accastillage industriel
Lifting rings
Powered by
CAD模型選擇
{hpc/v1/accastillage_indus/hoist_rings/vlbg.prj},{NB=HPC_VLBG-M12_90_21},{REF=VLBG-M12},{CMU=1.35},{ROT=90},{H=21},{A=32},{B=54},{C=34},{D=37},{E=38},{F=10.0},{G=29},{HS=21},{HM=116},{HMAX=116},{J=75},{K=45},{LS=50},{LM=145},{LMAX=145},{M=12},{N=8},{SW=19},{R=32},{T=75},{DB=26},{CS=150},{MAS=0.33},{INFO=INFO},{PDF=PDF},{PPATH=vlbg_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
CMU
[t]
L
[mm]
A
[mm]
B
B max.
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
HS
H stand.
[mm]
HM
H max.
[mm]
J
[mm]
K
[mm]
LS
Lstand.
[mm]
LM
Lmax.
[mm]
M
[mm]
N
[mm]
SW
[mm]
R
[mm]
T
[mm]
DB
[mm]
CS
Tightening torque
[Nm]
MAS
Weight
[kg]
HPC - VLBG-M8-11
VLBG-M8
0.63
40
30
54
34
40
10.0
29
11
76
75
45
40
105
8
5
13
32
75
24
30
0.30
HPC - VLBG-M10-16
VLBG-M10
0.90
45
30
54
34
39
10.0
29
16
96
75
45
45
125
10
6
17
32
75
24
60
0.32
HPC - VLBG-M12-21
VLBG-M12
1.35
50
32
54
34
38
10.0
29
21
116
75
45
50
145
12
8
19
32
75
26
150
0.33
HPC - VLBG-M16-24
VLBG-M16
2.00
60
33
56
36
39
13.5
36
24
149
86
47
60
185
16
10
24
38
85
30
150
1.30
HPC - VLBG-M20-32
VLBG-M20
3.50
75
50
82
54
55
16.5
43
32
187
113
64
75
230
20
12
30
48
110
45
400
1.30
HPC - VLBG-M24-37
VLBG-M24
4.50
80
50
82
54
67
18.0
43
37
222
130
78
80
265
24
14
36
48
125
45
760
1.50
HPC - VLBG-M30-49
VLBG-M30
6.70
110
60
103
65
67
22.5
61
49
279
151
80
110
340
30
17
46
67
147
60
2000
3.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表