目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
TSR - Triple swivel ring, high tensile, classe > 8
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/tsr.prj},{NB=TSR M36_0},{REF=TSR M36},{ROT=0},{WILL=10 t},{SF=5},{DIA=M36 (x4)},{L1=54},{L2=-},{LMAXI=-},{TT=320 N.m},{XX=54},{S1=19},{S2=30},{A=81},{B=140},{C=80},{D=111},{E=71},{F=30},{G=148},{WEI=7.6},{CNSMASSEXACT=7.60},{INFO=INFO},{PPATH=tsr_piece/tsr_sbl.prj},{DEEPLINK=TSR M36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
WILL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
L1
[mm]
L2
[mm]
LMAXI
[mm]
TT
Tightening torque
ⁿ/ₐ
XX
[mm]
S1
mm/Inch
ⁿ/ₐ
S2
mm/Inch
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
CNSMASSEXACT
Weight
[kg]
TSR M8
TSR M8
0.3 t
5
M8 (x1.25)
14
-
179
6 N.m
18
8
16
33
56
30
41
25
10
58
0.40
TSR M10
TSR M10
0.6 t
5
M10 (x1.50)
17
50/50
179
10 N.m
18
8
16
33
56
30
41
25
10
58
0.40
TSR M12
TSR M12
1 t
5
M12 (x1.75)
21
50/50
179
15 N.m
18
8
16
33
56
30
41
25
10
58
0.40
TSR M14
TSR M14
1.3 t
5
M14 (x2)
23
-
170
30 N.m
24
8
20
45
76
45
56
37
14
79
1.10
TSR M16
TSR M16
1.6 t
5
M16 (x2)
27
110/110
170
50 N.m
24
8
20
45
76
45
56
37
14
79
1.20
TSR M18
TSR M18
2 t
5
M18 (x2.5)
27
-
170
70 N.m
28
8
20
45
76
45
56
37
14
79
1.20
TSR M20
TSR M20
2.5 t
5
M20 (x2.5)
30
100/100
170
100 N.m
28
8
20
45
81
45
56
37
14
79
1.20
TSR M22
TSR M22
3 t
5
M22 (x2.5)
33
-
200
120 N.m
45
14
24
62
105
60
80
45
20
106
2.80
TSR M24
TSR M24
4 t
5
M24 (x3)
36
100/100
200
160 N.m
45
14
24
62
105
60
80
45
20
106
2.90
TSR M27
TSR M27
5 t
5
M27 (x3)
36
-
200
160 N.m
45
14
24
62
105
60
80
45
20
106
2.90
TSR M30
TSR M30
6.3 t
5
M30 (x3.5)
45
100/100
200
250 N.m
45
14
24
62
105
60
80
45
20
106
3.00
TSR M36
TSR M36
10 t
5
M36 (x4)
54
-
-
320 N.m
54
19
30
81
140
80
111
71
30
148
7.60
TSR M42
TSR M42
12.5 t
5
M42 (x4.5)
63
-
-
400 N.m
58
19
30
84
146
80
111
71
30
148
7.80
TSR M48
TSR M48
20 t
4
M48 (x5)
68
-
-
600 N.m
69
19
30
100
178
110
135
90
42
180
17.50
TSR M56
TSR M56
22 t
4
M56 (x5.5)
78
-
-
600 N.m
73
19
30
104
184
110
135
90
42
190
18.00
TSR U016
TSR U016
0.650 LBS
5
UNC 5/16-18
15
-
-
7 F.L
18
5/16
5/8
33
56
30
41
25
10
58
0.40
TSR U038
TSR U038
1.200 LBS
5
UNC 3/8-16
17
-
-
8 F.L
18
5/16
5/8
33
56
30
41
25
10
58
0.40
TSR U050
TSR U050
2.200 LBS
5
UNC 1/2-13
21
-
-
12 F.L
18
5/16
5/8
33
56
30
41
25
10
58
0.40
TSR U058
TSR U058
3.800 LBS
5
UNC 5/8-11
24
-
-
40 F.L
24
5/16
20
45
75
45
56
37
14
79
1.10
TSR U075
TSR U075
5.500 LBS
5
UNC 3/4-10
30
-
-
80 F.L
24
5/16
20
45
75
45
56
37
14
79
1.20
TSR U078
TSR U078
6.600 LBS
5
UNC 7/8-9
33
-
-
100 F.L
18
9/16
24
62
84
60
80
45
20
106
2.70
TSR U100
TSR U100
10.000 LBS
5
UNC 1-8
36
-
-
125 F.L
41
9/16
24
62
84
60
80
45
20
106
2.80
TSR U125
TSR U125
14.000 LBS
5
UNC 1 1/4-7
46
-
-
200 F.L
41
9/16
24
84
146
80
111
71
30
106
7.10
TSR U150
TSR U150
20.000 LBS
5
UNC 1 1/2-6
61
-
-
300 F.L
54
3/4
30
84
146
80
111
71
30
148
7.70
TSR U200
TSR U200
50.000 LBS
4
UNC 2-4 1/2
76
-
-
450 F.L
66
3/4
30
104
184
110
135
90
42
190
17.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表