目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
DSR+C - Double swivel rings with centring, High tensile, Class > 8
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/dsr_c.prj},{NB=DSR+C M22_0},{REF=DSR+C M22},{ROT=0},{PPATH=dsr_c_piece/dsr_c_sbl.prj},{WLL=3 t},{SF=5},{DIA=M22 (x2.5)},{DC=30},{P=4},{L1=33},{L2=-},{LMAXI=200},{TT=120 N.m},{S1=14},{S2=24},{A=62},{B=55},{C=60},{D=83},{E=55},{F=25},{G=117},{WEI=2.60},{CNSMASSEXACT=2.60},{DEEPLINK=DSR_C M22},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
WLL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
L1
[mm]
TT
Tightening torque
ⁿ/ₐ
S1
mm/Inch
ⁿ/ₐ
S2
mm/Inch
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
CNSMASSEXACT
Weight
[kg]
DSR+C M4
DSR+C M4
0.05 t
5
M4 (x0.7)
15
2 N.m
3
16
33
30
30
38
27
14
53
0.30
DSR+C M5
DSR+C M5
0.075 t
5
M5 (x0.8)
15
3 N.m
4
16
33
30
30
38
27
14
53
0.30
DSR+C M6
DSR+C M6
0.1 t
5
M6 (x1)
15
4 N.m
5
16
33
30
30
38
27
14
53
0.30
DSR+C M8
DSR+C M8
0.5 t
5
M8 (x1.25)
14
6 N.m
8
16
33
30
30
38
27
14
53
0.30
DSR+C M10
DSR+C M10
0.8 t
5
M10 (x1.50)
17
10 N.m
8
16
33
30
30
38
27
14
53
0.30
DSR+C M12
DSR+C M12
1.2 t
5
M12 (x1.75)
21
15 N.m
8
16
33
30
30
38
27
14
53
0.30
DSR+C M14
DSR+C M14
1.3 t
5
M14 (x2)
23
30 N.m
8
20
45
42
45
54
38
17
76
0.90
DSR+C M16
DSR+C M16
2 t
5
M16 (x2)
27
50 N.m
8
20
45
42
45
54
38
17
76
0.90
DSR+C M18
DSR+C M18
2 t
5
M18 (x2.5)
27
70 N.m
8
20
45
42
45
54
38
17
76
0.90
DSR+C M20
DSR+C M20
2.7 t
5
M20 (x2.5)
30
100 N.m
8
20
45
42
45
54
38
17
76
0.90
DSR+C M22
DSR+C M22
3 t
5
M22 (x2.5)
33
120 N.m
14
24
62
55
60
83
55
25
117
2.60
DSR+C M24
DSR+C M24
5 t
5
M24 (x3)
36
160 N.m
14
24
62
55
60
83
55
25
117
2.60
DSR+C M27
DSR+C M27
5 t
5
M27 (x3)
40
200 N.m
14
24
62
55
60
83
55
25
117
2.70
DSR+C M30
DSR+C M30
6.3 t
5
M30 (x3.5)
45
250 N.m
14
24
62
55
60
83
55
25
117
2.70
DSR+C U025
DSR+C U025
0.330 LBS
5
UNC 1/4-20
13
3 F.L
3/16
32
30
30
38
27
14
53
0.30
DSR+C U516
DSR+C U516
0.650 LBS
5
UNC 5/16-18
15
7 F.L
5/16
5/8
33
30
30
38
27
14
53
0.30
DSR+C U038
DSR+C U038
1.200 LBS
5
UNC 3/8-16
17
8 F.L
5/16
5/8
33
30
30
38
27
14
53
0.30
DSR+C U050
DSR+C U050
2.200 LBS
5
UNC 1/2-13
21
12 F.L
5/16
5/8
33
42
30
38
27
14
53
0.30
DSR+C U058
DSR+C U058
3.800 LBS
5
UNC 5/8-11
24
40 F.L
5/16
20
45
42
45
54
38
17
76
0.90
DSR+C U075
DSR+C U075
5.500 LBS
5
UNC 3/4-10
30
80 F.L
5/16
20
45
42
45
54
38
17
76
0.90
DSR+C U078
DSR+C U078
6.600 LBS
5
UNC 7/8-9
33
100 F.L
9/16
24
62
55
60
83
55
25
117
2.50
DSR+C U100
DSR+C U100
10.000 LBS
5
UNC 1-8
36
125 F.L
9/16
24
63
55
60
83
55
25
107
2.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表