目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
DSP+C - Double swivel lifting point with centring, High tensile, Class > 8
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/dsp_c.prj},{NB=DSP+C M18_0},{REF=DSP+C M18},{ROT=0},{WILL=2 t},{SF=5},{D=M18 (x2.5)},{DC=30},{P=3},{L1=27},{L2=-},{LMAXI=170},{TT=70 N.m},{S1=8},{S2=20},{A=45},{B=76},{C=45},{E=25},{F=27},{G=79},{WEI=1.0},{CNSMASSEXACT=1.00},{PPATH=dsp_c_piece/dsp_c_sbl.prj},{DEEPLINK=DSP_C M18},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
WILL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
D
Diameter
ⁿ/ₐ
DC
Centring diameter
[mm]
P
Centring thickness
[mm]
L1
[mm]
TT
Tightening torque
ⁿ/ₐ
S1
mm/Inch
ⁿ/ₐ
S2
mm/Inch
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
CNSMASSEXACT
Weight
[kg]
DSP+C M8
DSP+C M8
0.3 t
5
M8 (x1.25)
16
3
14
6 N.m
8
16
33
56
30
19
19
58
0.30
DSP+C M10
DSP+C M10
0.6 t
5
M10 (x1.50)
20
3
17
10 N.m
8
16
33
56
30
19
19
58
0.30
DSP+C M12
DSP+C M12
1 t
5
M12 (x1.75)
20
3
21
15 N.m
8
16
33
56
30
19
19
58
0.30
DSP+C M14
DSP+C M14
1.3 t
5
M14 (x2)
20
3
23
30 N.m
8
20
45
76
45
25
27
79
0.90
DSP+C M16
DSP+C M16
1.6 t
5
M16 (x2)
20
3
27
50 N.m
8
20
45
76
45
25
27
79
0.90
DSP+C M18
DSP+C M18
2 t
5
M18 (x2.5)
30
3
27
70 N.m
8
20
45
76
45
25
27
79
1.00
DSP+C M20
DSP+C M20
2.5 t
5
M20 (x2.5)
30
3
30
100 N.m
8
20
45
81
45
25
27
79
1.00
DSP+C U516
DSP+C U516
0.650 LBS
5
UNC 5/16-18
20
3
15
7 F.L
5/16
5/8
33
56
30
19
19
58
0.30
DSP+C U038
DSP+C U038
1.200 LBS
5
UNC 3/8-16
20
3
17
8 F.L
5/16
5/8
33
56
30
19
19
58
0.30
DSP+C U050
DSP+C U050
2.200 LBS
5
UNC 1/2-13
20
3
21
12 F.L
5/16
5/8
33
56
30
19
19
58
0.30
DSP+C U058
DSP+C U058
3.800 LBS
5
UNC 5/8-11
30
3
24
40 F.L
5/16
20
45
76
45
25
27
79
1.00
DSP+C U075
DSP+C U075
5.500 LBS
5
UNC 3/4-10
30
4
30
80 F.L
5/16
20
45
76
45
25
27
79
1.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表