目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
FPA - Hydraulic cylinder, double acting, FPA serie. Block cylinder with end info rod. Operating Pressure: 500 Bar, Bore Ø40 ... 100 mm
HPS International
CYLINDERS
DIE CASTING CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/die_casting_cylinders/fpa.prj},{NB=FPA 50 M1 ET N L1 S 10_0},{PDF=Open PDF},{BORE=50},{MT=M1},{RE=ET},{SQ=N},{OM=Non Cushioned},{ROD=S},{STROKE=10},{POS=0},{OPTION=},{ORIOP=},{MM=28},{LM=30},{M=M16x2},{MX=20.000},{MXP=2.500},{NF=M16x2},{NFX=16.000},{NFXP=2.000},{K=24},{S=8},{A=100},{B=27},{B1=29},{C=15},{D=13.0},{E=76},{G=17},{G1=17},{H=75},{J=1/4 G},{JX=13.157},{L=73},{N=44},{PC=5},{Q=6x10},{QX=6},{QY=10},{T=5.5},{O=R7},{OX=8.900},{V=44},{X=11},{Y=10},{Z=37.5},{PPATH=fpa/fpa_asmtpl.prj},{KEYWORDS=cylinder, hydraulic cylinder, bloc cylinder, double acting cylinder, Special Aluminum / Zamac injection}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference number
ⁿ/ₐ
BORE
Ø Bore
[mm]
OM
Operating mode
ⁿ/ₐ
MM
Ø Rod
[mm]
LM
[mm]
M
Ø
[mm]
NF
Ø
[mm]
K
[mm]
S
[mm]
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
D
Ø
[mm]
E
[mm]
G
[mm]
G1
[mm]
H
[mm]
I
[mm]
J
Ø
[Inch]
L
[mm]
N
[mm]
PC
[mm]
Q
Ø
[mm]
T
Ø
[mm]
O
Ø O-Ring Seals
ⁿ/ₐ
V
[mm]
X
[mm]
Y
[mm]
Z
[mm]
FPA 40 M1 ET N L1 S 10
FPA 40 M1 ET N L1 S 10
40
Non Cushioned
22
25
M12x1,75
M12x1,75
20
8
85
23
27
12
10.5
63
17
17
63
0
1/4 G
67
40
3
5x10
4.0
R6
37
10
10
31.5
FPA 50 M1 ET N L1 S 10
FPA 50 M1 ET N L1 S 10
50
Non Cushioned
28
30
M16x2
M16x2
24
8
100
27
29
15
13.0
76
17
17
75
0
1/4 G
73
44
5
6x10
5.5
R7
44
11
10
37.5
FPA 63 M1 ET N L1 S 10
FPA 63 M1 ET N L1 S 10
63
Non Cushioned
36
40
M20x2,5
M20x2,5
32
11
125
25
32
20
17.0
95
17
17
95
0
1/2 G
82
50
5
8x10
5.5
R7
55
15
14
47.5
FPA 80 M1 ET N L1 S 10
FPA 80 M1 ET N L1 S 10
80
Non Cushioned
45
50
M27x3
M27x3
40
10
160
32
39
24
21.0
120
17
17
120
0
1/2 G
92
60
7
10x10
5.5
R7
70
18
14
60.0
FPA 100 M1 ET N L1 S 10
FPA 100 M1 ET N L1 S 10
100
Non Cushioned
56
60
M36x4
M36x4
50
12
200
36
40
28
25.0
158
17
17
150
0
1/2 G
92
64
7
10x15
6.5
R9
90
25
15
75.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表