Set, SysLine S with Silent System soft-closing function - Set, SysLine S with Silent System soft-closing function
Hettich
Sliding and folding door
Top running
Inset door
15 kg 2 track SysLine S
Powered by
CAD模型選擇
{hettich/sliding_folding/top-running/inset_doors/15kg_2track_sysline-s/profile_sysline-s.prj},{NB=9230015},{ARTICLENO=9230015},{L=754.000},{A=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
L
ⁿ/ₐ
A
[mm]
9145851
9145851
2000.000
1.000
9254748
9254748
984.000
1.000
9151068
9151068
2000.000
1.000
9136106
9136106
2000.000
2.000
9151069
9151069
2000.000
2.000
9136105
9136105
2000.000
3.000
9151067
9151067
2000.000
3.000
9143682
9143682
2000.000
3.000
9240332
9240332
1164.500
3.000
9153748
9153748
1161.000
3.000
9153750
9153750
1561.000
3.000
9194373
9194373
1538.000
3.000
9194369
9194369
1146.000
3.000
9240333
9240333
1564.500
3.000
9240331
9240331
764.500
3.000
9184717
9184717
1155.000
3.000
9153749
9153749
1361.000
3.000
9234139
9234139
1600.000
3.000
9153696
9153696
961.000
3.000
9296293
9296293
1159.000
3.000
9294598
9294598
1550.000
3.000
9296292
9296292
959.000
3.000
9239451
9239451
1538.000
3.000
9230015
9230015
754.000
3.000
9213096
9213096
2400.000
3.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表