Intermat 9956, Base 3 mm - Intermat 9956, Base 3 mm
Hettich
Hinges
Concealed Hinges
Standard Hinges
Opening angle 165°-120° can be reduced
Overlay-partition
Powered by
CAD模型選擇
{hettich/hinge/concealed_hinges/standard_hinges/opening_angle_165-120_can_be_reduced/overlay-partition/intermat_9956_fix_half_overlay.prj},{NB=77667},{M=Half Overlay},{C=TB FIX},{ARTICLENO=77667},{X=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
M
Mounting Option
ⁿ/ₐ
C
Cup Version
ⁿ/ₐ
ARTICLENO
Order Number
ⁿ/ₐ
77665
Half Overlay
T FIX
77665
77666
Half Overlay
TH FIX
77666
77667
Half Overlay
TB FIX
77667
1073380
Half Overlay
TB FIX
1073380
9046898
Half Overlay
TB FIX
9046898
1073373
Half Overlay
TH FIX
1073373
9046896
Half Overlay
TH FIX
9046896
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表