您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AvanTech YOU Inlay drawer side profile, height 187 mm right - AvanTech YOU Inlay drawer side profile, height 187 mm right
Hettich
Drawer systems
AvanTech YOU
AvanTech YOU Drawer side profiles
AvanTech YOU Inlay drawer side profile sets
Height 187 mm
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/drawer_side_profiles/inlay_frame/h_187/inlay_frame_r.prj},{NB=9257150},{ARTICLENO=9257150},{SF=white},{NL=450.000},{D1=160.000},{D2=159.000},{D3=0.000},{D4=0.000},{FC=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
SF
Colour
ⁿ/ₐ
NL
Nominal Length
ⁿ/ₐ
9257132
9257132
silver
350.000
9257134
9257134
silver
400.000
9257136
9257136
silver
450.000
9257138
9257138
silver
500.000
9257140
9257140
silver
550.000
9257142
9257142
silver
600.000
9257144
9257144
silver
650.000
9257146
9257146
white
350.000
9257148
9257148
white
400.000
9257150
9257150
white
450.000
9257152
9257152
white
500.000
9257154
9257154
white
550.000
9257156
9257156
white
600.000
9257158
9257158
white
650.000
9257160
9257160
anthracite
350.000
9257162
9257162
anthracite
400.000
9257164
9257164
anthracite
450.000
9257166
9257166
anthracite
500.000
9257168
9257168
anthracite
550.000
9257170
9257170
anthracite
600.000
9257172
9257172
anthracite
650.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表