Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
BHJR / THJR - V Bearings
HepcoMotion
HDS2 Heavy Duty Linear Motion System
V Bearings
Powered by
CAD模型選擇
{hepcomotion/10_hds2/10_17_v_bearings/10_17_1_v_bearings.prj},{NB=BHJR 120 C},{A=120},{B=96},{C=40},{D=28},{E=25},{F=3.00},{G=50},{HGEW=24},{HP=3.000},{J=54},{K=56},{L=17.0},{M=0},{N=8},{P=0.0},{R=0.0},{S=0},{U=0},{W=14},{WLCA=10000},{WLCR=30000},{BDRL=43200},{BSRL=63830},{CNSMASSEXACT=3.00},{VERS=5},{VERSX=1},{X1=16.000},{X11=16.000},{X2=4.000},{X3=36.000},{X4=20.000},{X5=14.000},{X6=7.500},{X7=2.000},{X8=62.000},{X9=2.000},{C1=85.000},{C2=83.400},{C3=80.830},{C4=60.000},{C5=0.500},{ORDER=BHJR},{DESC=Blind Hole Bearing 120},{USE1=HSS 25},{USE2=HSD 25},{H=M24},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/hds2-heavy-duty-linear-motion-system/},{MAT=},{JTYP=C},{NS=},{SL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE1
For Use With V Slide
ⁿ/ₐ
USE2
For Use With V Slide
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Height
[mm]
D
Height
[mm]
E
Diameter
[mm]
F
Width
[mm]
G
Width across flats
[mm]
H
Thread
ⁿ/ₐ
J
Height
[mm]
K
Length
[mm]
L
Length
[mm]
T
Mounting Plate Screw Lengths min. / max.
[mm]
M
Height
[mm]
N
Height
[mm]
P
Height
[mm]
R
Height
[mm]
S
Diameter
[mm]
U
Diameter
[mm]
W
Diameter
[mm]
WLCA
Max Working Load Capacity - Axial
[N]
WLCR
Max Working Load Capacity - Radial
[N]
BDRL
Bearing Static Radial Load Capacities
[N]
BSRL
Bearing Dynamic Radial Load Capacities
[N]
CNSMASSEXACT
Weight
[kg]
BHJR 64 C
BHJR 64 C
Blind Hole Bearing 64
HSS 25
HSD 25
64
41
34
22
16
1.25
27
M10
43
26
10.0
0
0
5
0.0
0.0
0
0
10
2500
8000
12899
21373
0.65
THJR 64 C 12
THJR 64 C 12
Through Hole Bearing 64
HSS 25
HSD 25
64
41
34
22
16
1.25
27
M12
0
0
0.0
6.5 - 12.5
40
5
2.5
13.5
24
28
8
2500
8000
12899
21373
0.65
BHJR 95 C
BHJR 95 C
Blind Hole Bearing 95
HSS 25
HSD 25
95
72
34
22
20
2.00
40
M16
44
41
11.5
0
0
5
0.0
0.0
0
0
12
7000
20000
29340
41823
1.45
THJR 95 C 16
THJR 95 C 16
Through Hole Bearing 95
HSS 25
HSD 25
95
72
34
22
20
2.00
40
M16
0
0
0.0
9 - 16
40
5
3.0
17.0
30
34
10
7000
20000
29340
41823
1.45
BHJR 120 C
BHJR 120 C
Blind Hole Bearing 120
HSS 25
HSD 25
120
96
40
28
25
3.00
50
M24
54
56
17.0
0
0
8
0.0
0.0
0
0
14
10000
30000
43200
63830
3.00
THJR 120 C 17
THJR 120 C 17
Through Hole Bearing 120
HSS 25
HSD 25
120
96
40
28
25
3.00
50
M24
0
0
0.0
6.5 - 17
50
8
4.0
22.0
40
44
14
10000
30000
43200
63830
3.00
BHJR 128 C
BHJR 128 C
Blind Hole Bearing 128
HSS 33
-
128
96
40
28
25
3.00
50
M24
54
56
17.0
0
0
8
0.0
0.0
0
0
14
10000
30000
43200
63830
3.00
THJR 128 C 17
THJR 128 C 17
Through Hole Bearing 128
HSS 33
-
128
96
40
28
25
3.00
50
M24
0
0
0.0
6.5 - 17
50
8
4.0
22.0
40
44
14
10000
30000
43200
63830
3.00
BHJR 150 C
BHJR 150 C
Blind Hole Bearing 150
HSS 33
-
150
118
60
40
38
2.00
65
M36
80
70
21.0
0
0
10
0.0
0.0
0
0
19
17000
50000
218000
150018
7.50
THJR 150 C 25
THJR 150 C 25
Through Hole Bearing 150
HSS 33
-
150
118
60
40
38
2.00
65
M36
0
0
0.0
6.5 - 25
80
10
5.0
33.0
60
66
22
17000
50000
218000
150018
7.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
THRR / BHRR - Track Rollers
HepcoMotion
08.11.2023
HSS - Single Edge V Slide
HepcoMotion
08.11.2023
HB - Beams
HepcoMotion
08.11.2023
CW - Bearing Cap Wipers
HepcoMotion
08.11.2023
HP - Pinions
HepcoMotion
20.12.2023
HLPA - Automatic Rack Lubrication
HepcoMotion
08.11.2023
AU - Standard Carriage Plates
HepcoMotion
08.11.2023
SDP - Dowel Pins
HepcoMotion
08.11.2023
HSD - Double Edge V Slide
HepcoMotion
08.11.2023
HHN / HLN / HLW - Back Plates
HepcoMotion
08.11.2023
HDLB - Lubricators
HepcoMotion
08.11.2023
HTS - Narrow Flat Tracks
HepcoMotion
08.11.2023
HDF - Drive Flange Assembly
HepcoMotion
08.11.2023
HRTN / HTNM - T-Nuts
HepcoMotion
20.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表