Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
Studded Guide Wheels SWA Series - DualVee
HepcoMotion
DualVee Linear Slide System
Studded Wheels
Powered by
CAD模型選擇
{hepcomotion/06_dual_vee/06_04_studded_wheels/studded_wheels_swa_series_asmtab.prj},{NB=SWAE1(Yes)},{CNSORDERNO=SWAE1},{WEIGHT=20},{D82THK=1.6},{VERS=0},{EC=0.4},{E=25.4},{H=19.58},{OD=5.97},{JL=15.0},{TL=8.9},{S=2.1},{VH=6.0},{HS=12},{DESC=Studded Guide Wheels SWA Series},{SIZE=1},{NUT=M6 x 1.0},{WASHER=M6},{PN=SWAE1},{SCVIS=Eccentric},{WHEELVIS=W1},{NUTPN=NUTM6SS},{WASHPN=WADINM6SS},{PPATH=../assemblies/swa_series_asmtpl.prj},{T=M6 x 1},{NW=M6},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/dualvee-guide-wheels/},{INFODE=https://www.hepcomotion.com/de/downloads/dualvee-guide-wheels/},{INFOFR=https://www.hepcomotion.com/fr/downloads/dualvee-guide-wheels/},{INFOES=https://www.hepcomotion.com/fr/downloads/dualvee-guide-wheels/},{HARDWARE=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SC
Stock Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WHEEL
Wheel
ⁿ/ₐ
WS
Wheel Style
ⁿ/ₐ
WEIGHT
Weight
[g]
NUT
Nut
ⁿ/ₐ
WASHER
Washer
ⁿ/ₐ
EC
Offset
[mm]
E
Overall Length
[mm]
H
Diameter
[mm]
OD
Journal Diameter
[mm]
JL
Journal Length
[mm]
TL
Thread Length
[mm]
T
Thread
[mm]
S
Shoulder Thickness
[mm]
VH
Vee Height
[mm]
HS
Hex Size
[mm]
NW
Nut & Washer
[mm]
SWAC0X(No)
SWAC0X
Studded Guide Wheels SWA ...
C
0
X
Carbon sealed
9
M4 x 0.7
M4
0.3
18.8
14.83
3.98
9.9
6.1
M4 x 0.7
2.0
5.2
11
M4
SWAC0SSCR(No)
SWAC0SSCR
Studded Guide Wheels SWA ...
C
0
X
Carbon sealed
9
M4 x 0.7
M4
0.3
18.8
14.83
3.98
9.9
6.1
M4 x 0.7
2.0
5.2
11
M4
SWAE0X(Yes)
SWAE0X
Studded Guide Wheels SWA ...
E
0
X
Carbon sealed
9
M4 x 0.7
M4
0.3
18.8
14.83
3.98
9.9
6.1
M4 x 0.7
2.0
5.2
11
M4
SWAE0SSCR(Yes)
SWAE0SSCR
Studded Guide Wheels SWA ...
E
0
X
Carbon sealed
9
M4 x 0.7
M4
0.3
18.8
14.83
3.98
9.9
6.1
M4 x 0.7
2.0
5.2
11
M4
SWAC1(No)
SWAC1
Studded Guide Wheels SWA ...
C
1
Carbon shielded
20
M6 x 1.0
M6
0.4
25.4
19.58
5.97
15.0
8.9
M6 x 1
2.1
6.0
12
M6
SWAC1X(No)
SWAC1X
Studded Guide Wheels SWA ...
C
1
X
Carbon sealed
20
M6 x 1.0
M6
0.4
25.4
19.58
5.97
15.0
8.9
M6 x 1
2.1
6.0
12
M6
SWAC1SSX(No)
SWAC1SSX
Studded Guide Wheels SWA ...
C
1
SSX
Stainless sealed
20
M6 x 1.0
M6
0.4
25.4
19.58
5.97
15.0
8.9
M6 x 1
2.1
6.0
12
M6
SWAC1SS227(No)
SWAC1SS227
Studded Guide Wheels SWA ...
C
1
SS227
Stainless high temp
20
M6 x 1.0
M6
0.4
25.4
19.58
5.97
15.0
8.9
M6 x 1
2.1
6.0
12
M6
SWAE1(Yes)
SWAE1
Studded Guide Wheels SWA ...
E
1
Carbon shielded
20
M6 x 1.0
M6
0.4
25.4
19.58
5.97
15.0
8.9
M6 x 1
2.1
6.0
12
M6
SWAE1X(Yes)
SWAE1X
Studded Guide Wheels SWA ...
E
1
X
Carbon sealed
20
M6 x 1.0
M6
0.4
25.4
19.58
5.97
15.0
8.9
M6 x 1
2.1
6.0
12
M6
SWAE1SSX(Yes)
SWAE1SSX
Studded Guide Wheels SWA ...
E
1
SSX
Stainless sealed
20
M6 x 1.0
M6
0.4
25.4
19.58
5.97
15.0
8.9
M6 x 1
2.1
6.0
12
M6
SWAE1SS227(Yes)
SWAE1SS227
Studded Guide Wheels SWA ...
E
1
SS227
Stainless high temp
20
M6 x 1.0
M6
0.4
25.4
19.58
5.97
15.0
8.9
M6 x 1
2.1
6.0
12
M6
SWAC2X(No)
SWAC2X
Studded Guide Wheels SWA ...
C
2
X
Carbon seal shield
75
M10 x 1.5
M10
0.6
39.1
30.73
9.97
24.9
15.0
M10 x 1.5
2.6
8.2
14
M10
SWAC2SSX(No)
SWAC2SSX
Studded Guide Wheels SWA ...
C
2
SSX
Stainless seal shield
75
M10 x 1.5
M10
0.6
39.1
30.73
9.97
24.9
15.0
M10 x 1.5
2.6
8.2
14
M10
SWAC2SS227(No)
SWAC2SS227
Studded Guide Wheels SWA ...
C
2
SS227
Stainless high temp
75
M10 x 1.5
M10
0.6
39.1
30.73
9.97
24.9
15.0
M10 x 1.5
2.6
8.2
14
M10
SWAE2X(Yes)
SWAE2X
Studded Guide Wheels SWA ...
E
2
X
Carbon seal shield
75
M10 x 1.5
M10
0.6
39.1
30.73
9.97
24.9
15.0
M10 x 1.5
2.6
8.2
14
M10
SWAE2SSX(Yes)
SWAE2SSX
Studded Guide Wheels SWA ...
E
2
SSX
Stainless seal shield
75
M10 x 1.5
M10
0.6
39.1
30.73
9.97
24.9
15.0
M10 x 1.5
2.6
8.2
14
M10
SWAE2SS227(Yes)
SWAE2SS227
Studded Guide Wheels SWA ...
E
2
SS227
Stainless high temp
75
M10 x 1.5
M10
0.6
39.1
30.73
9.97
24.9
15.0
M10 x 1.5
2.6
8.2
14
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表