目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
Radial Anti-backlash Nuts with Flange Mount - Inch - Inch Radial Anti-backlash Nuts with Flange Mount
Helix Linear
Lead Screws
Anti-Backlash Nuts
RAB Inch
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/rab_inch/rfab_asmtab.prj},{NB=RFA043250LS},{DIA=7/16},{DIACODE=043},{LEAD=250},{LCD=25},{LCS=750},{TD=L},{MATERIAL=S},{NW=0.38},{PPATH=parts/frab/rfab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
DIACODE
Diameter Code
ⁿ/ₐ
T
Torque
[in-lb]
LC
Lead Code
ⁿ/ₐ
PITCH
Pitch
[Inch]
S
Starts
ⁿ/ₐ
E
Efficiency
[%]
A
A Root Diameter
[Inch]
B
B Outside Diameter
[Inch]
LCD
Load Capacity Dynamic
[lb]
LCS
Load Capacity Static
[lb.]
NW
Nut Weight
[oz]
RFA025024LS
RFA025024LS
1/4
025
0.020
024
0.024000
1
14-24
0.223
0.250
14
375
0.11
RFA031100LS
RFA031100LS
5/16
031
0.039
100
0.100000
1
33-50
0.193
0.313
20
400
0.18
RFA037025LS
RFA037025LS
3/8
037
0.028
025
0.025000
1
10-18
0.345
0.375
20
425
0.18
RFA043250LS
RFA043250LS
7/16
043
0.251
250
0.125000
2
68-85
0.315
0.441
25
750
0.38
RFA050050LS
RFA050050LS
1/2
050
0.044
050
0.050000
1
23-31
0.359
0.500
25
800
0.38
RFA056M41LS
RFA056M41LS
9/16
056
0.330
M41
0.200000
8
69-86
0.441
0.567
35
1100
0.75
RFA062100LS
RFA062100LS
5/8
062
0.055
100
0.100000
1
28-35
0.516
0.625
35
1200
0.75
RFA075100LS
RFA075100LS
3/4
075
0.059
100
0.100000
1
24-30
0.608
0.750
35
1200
0.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表