目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
Anti-Backlash - Inch Flanged Axial Anti-Backlash Nut
Helix Linear
Lead Screws
Anti-Backlash Nuts
AAB Inch
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/aab_inch/ifaab_asmtab.prj},{NB=AFA043250LS},{DIA=0.43750000},{LEAD=250},{TD=L},{MATERIAL=S},{PPATH=parts/ifaab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Diameter
[Inch]
T
Torque
[in-lb]
LC
Lead Code
ⁿ/ₐ
P
Pitch
[Inch]
S
Starts
ⁿ/ₐ
E
Efficiency
[%]
A
A Root Diameter
[Inch]
B
B Outside Diameter
[Inch]
LCD
Load Capacity Dynamic
[lb]
LCS
Load Capacity Static
[lb]
NW
Nut Weight
[oz]
AFA012012LS
AFA012012LS
1/8
0.010
012
0.0120
1
20-32
0.100
0.125
20
100
0.0832
AFA018024LS
AFA018024LS
3/16
0.016
024
0.0240
1
17-29
0.177
0.204
45
225
0.0590
AFA025024LS
AFA025024LS
1/4
0.020
024
0.0240
1
14-24
0.220
0.250
75
375
0.1100
AFA031100LS
AFA031100LS
5/16
0.039
100
0.1000
1
33-50
0.190
0.313
80
400
0.1800
AFA037025LS
AFA037025LS
3/8
0.028
025
0.0250
1
10-18
0.350
0.375
85
425
0.1800
AFA043250LS
AFA043250LS
7/16
0.251
250
0.1250
2
61-85
0.320
0.441
150
750
0.3800
AFA050050LS
AFA050050LS
1/2
0.044
050
0.0500
1
32-40
0.360
0.500
200
1000
0.3800
AFA056M41LS
AFA056M41LS
9/16
0.330
M41
0.2000
8
69-86
0.440
0.567
220
1100
0.7500
AFA062100LS
AFA062100LS
5/8
0.055
100
0.1000
1
28-35
0.520
0.625
250
1250
0.7500
AFA075100LS
AFA075100LS
3/4
0.059
100
0.1000
1
24-30
0.610
0.750
330
1650
0.7500
AFA088166LS
AFA088166LS
7/8
0.075
166
0.1660
1
31-39
0.660
0.875
400
2000
1.3000
AFA100100LS
AFA100100LS
1
0.072
100
0.1000
1
19-24
0.860
1.000
460
2300
1.3000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表