目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
200 Series Slides - Slide Rail Systems
Helix Linear
Guidance
200 Series Slides
Powered by
CAD模型選擇
{helixlinear/guidance/200_series/200_series_actuator_asmtab.prj},{NB=212-12-L18/3/4-10/A23/S},{MODEL=212},{SD=12},{LOAD=1.624},{BSD=0.75},{OAL=18.0},{SS=3/4-10},{MA=A23},{ML=S},{A=2.937},{A2=1.020},{D=4.50},{E=1.500},{F=2.00},{N=7.50},{P=7.50},{S=6.00},{U=4.50},{V=5/16-18},{W=0.50},{Y=0.500},{X=1.50},{Z=0.81x0.140},{PPATH=parts/200_serise_actuator_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
SD
Shaft Diameter
ⁿ/ₐ
LOAD
Load (lbf)* Max System
ⁿ/ₐ
TL
Travel Length
ⁿ/ₐ
212-8-L18/1/2-1/A23/S
212-8-L18/1/2-1/A23/S
8
700
9.50
212-12-L18/3/4-10/A23/S
212-12-L18/3/4-10/A23/S
12
1.624
6.50
212-16-L18/1-1/A34/S
212-16-L18/1-1/A34/S
16
2.900
4.60
212-24-L24/11/2-2/A42/S
212-24-L24/11/2-2/A42/S
24
5.504
5.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表