2670 - Service valve for PE fusion
HAWLE
Service valves
Powered by
CAD模型選擇
{hawle/at_service_valves/2670.prj},{NB=5018247 2670 DN1 1/4 (400)},{IN=5018247},{LOD=400},{DN=1 1/4},{D=40},{S=3.7},{H=205},{H1=241},{L1=218},{L2=544},{A=10.3},{C=20},{D1=16},{W=1.85},{PL=Link},{L=124},{DNMM=31.75},{LT=125.21},{D22=54.0},{D33=47.0},{DS2=72.0},{DS3=54.0},{DB=76.00},{DR=86.14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[Inch]
D
ØD
[mm]
S
s Valve with PE tails
[mm]
H
Valve with PE tails
[mm]
H1
Valve with PE tails
[mm]
L1
Valve with PE tails
[mm]
L2
Valve with PE tails
[mm]
A
a Spindle
[mm]
C
c Spindle
[mm]
D1
Ød1 Spindle
[mm]
W
Weight
[kg]
5018378
5018378
1
32
3.0
177
212
180
502
10.3
20
14
1.25
5018247
5018247
1 1/4
40
3.7
205
241
218
544
10.3
20
16
1.85
5033107
5033107
1 1/2
50
4.6
205
247
251
587
10.3
20
16
2.30
5018366
5018366
2
63
5.8
221
271
271
639
10.3
20
16
3.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表