NL25 - BAIO MTT-cross piece
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/nl25.prj},{NB=5014928 NL25 DN100 - PN16 (400)},{IN=5014928},{DC=DE},{LOD=400},{DN=100},{PN=PN16},{D=118},{E=120},{H=172},{L=420},{B=420},{W=23.40},{MAT=MTT-STK-BAIO PN16 100},{PL=Link},{A1=162.000},{B2=151},{A2=156.970},{A3=147.860},{A4=118.900},{B1=69.790},{B22=75.790},{B3=126.900},{B4=113.120},{B6=134.780},{B1X=69.010},{B2X=60.500},{B3X=50.540},{DX=119.00},{BX=151}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
D
[mm]
E
[mm]
H
[mm]
L
[mm]
B
[mm]
W
Weight
[kg]
MAT
Material description DE
ⁿ/ₐ
5014927
5014927
80
PN16
98
105
151
390
390
17.40
MTT-STK-BAIO PN16 80
5014928
5014928
100
PN16
118
120
172
420
420
23.40
MTT-STK-BAIO PN16 100
5014929
5014929
125
PN16
144
125
196
465
465
28.00
MTT-STK-BAIO PN16 125
5014930
5014930
150
PN16
170
125
212
500
500
29.00
MTT-STK-BAIO PN16 150
5014931
5014931
200
PN16
222
145
272
600
600
49.50
MTT-STK-BAIO PN16 200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表