目錄: HAUFF
Created: 25.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAUFF
BWS - Bellmouth Wall Sleeve
HAUFF
Wall Sleeves
Powered by
CAD模型選擇
{hauff/wall_sleeves/bws.prj},{NB=BWS 100/110(architecture350)},{ORE=BWS 100/110},{ARTNR=0827030100},{D1=100},{D2=110},{D3=200x200},{D4=120},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORE
Order ref.
ⁿ/ₐ
ARTNR
Article no.
ⁿ/ₐ
D1
Wall sleeve ID
[mm]
D2
Wall sleeve ID
[mm]
D3
Patch flange OD
[mm]
D4
Minimum wall thickness
[mm]
BWS 100/110
BWS 100/110
0827030100
100
110
200x200
120
BWS 150/160
BWS 150/160
0827030150
150
160
250x250
120
BWS 200/200
BWS 200/200
0827030200
200
200
300x300
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表