Han L32 B-HBM-SL
HARTING
Industrial connectors Han®
Hoods/Housings
Han® B Standard hoods/housings for industrial connectors
Powered by
CAD模型選擇
{harting_qs/6/30/93/4613.prj},{NB=09301320307ML},{MANUID=09301320307ML},{AAC820=-40},{AAC821=125},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Bulkhead mounted housing, Size: L32 B, Single locking lever, Steel, zinc plated},{DESCLONG=Bulkhead mounted housing, Size: L32 B, Single locking lever, Steel, zinc plated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65},{MANUTYPEDESC=Han L32 B-HBM-SL},{SUPPLIERALTNO=09 30 132 0307 ML},{MANUNAME=HARTING},{DELTIME=28},{AAB373=Longitudinal strap},{AAB396=powder-coated},{AAB408=Add-on housing},{AAB504=powder-coated},{AAB515=Yes},{AAC108=IP65},{AAM489=Subsection},{AAO057=Han L32 B-HBM-SL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB504
Housing coating
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
HARTING 09301320307ML
09301320307ML
Bulkhead mounted housing,...
Bulkhead mounted housing,...
Han L32 B-HBM-SL
09 30 132 0307 ML
HARTING
28
Longitudinal strap
powder-coated
Add-on housing
powder-coated
Yes
IP65
-40
125
Subsection
Han L32 B-HBM-SL
Han® B
Han® B
L32 B
Bulkhead mounted housing,...
Bulkhead mounted housing,...
Grey
Grey
CE
aluminium die-cast, alumi...
1
1
85389099
CN
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表