目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HSKM - Solid Key Inserts Metric
Harcourt
Thread Inserts
Solid Key Inserts
Powered by
CAD模型選擇
{harcourt/thread_inserts/solid_key_inserts/hskm_hsksm.prj},{NB=HSKM-8},{MATI=},{MATI1=['','1215 Carbon Steel','S','303 Stainless Steel']},{ET=M8 X 1.25},{OD=8},{ODMIN=6.466},{EPITCH=1.25},{SE=104.9},{TD=6.90},{C=8.25},{ITD=9.5},{DS=5.50},{DD=4.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
MATK
Material of Keys
ⁿ/ₐ
ET
Ext. Thread
ⁿ/ₐ
L
Length +/- 0.3
[mm]
SE
Shear Engagement
[mm^2]
TD
Required Tap Drill
[mm]
C
Countersink Dia. +.25/-.00
[mm]
ITD
Installation Thread Depth - Min.
[mm]
ST
Standard Tap CL 6h
ⁿ/ₐ
ITON
Insert Tool Ordering Number
ⁿ/ₐ
DS
Removal Drill Size
[mm]
DD
Removal Drill Depth
[mm]
HSKM-8
HSKM-8
Parkerized
302 Stainless Steel
M8 X 1.25
8.0
104.9
6.90
8.25
9.5
M8 X 1.25
HITSM-8
5.50
4.00
HSKM-10
HSKM-10
Parkerized
302 Stainless Steel
M10 X 1.25
10.0
177.7
8.80
10.25
12.5
M10 X 1.25
HITSM-10
7.50
4.75
HSKM-12
HSKM-12
Parkerized
302 Stainless Steel
M12 X 1.25
12.0
266.7
10.80
12.25
14.5
M12 X 1.25
HITSM-12
9.50
4.75
HSKM-14
HSKM-14
Parkerized
302 Stainless Steel
M14 X 1.50
14.0
341.6
12.80
14.25
16.5
M14 X 1.50
HITSM-14
11.50
4.75
HSKM-16
HSKM-16
Parkerized
302 Stainless Steel
M16 X 1.50
16.0
470.2
14.75
16.25
18.5
M16 X 1.50
HITSM-16
13.50
4.75
HSKM-18
HSKM-18
Parkerized
302 Stainless Steel
M18 X 1.50
18.0
608.5
16.75
18.25
20.5
M18 X 1.50
HITSM-18
15.50
4.75
HSKM-20
HSKM-20
Parkerized
302 Stainless Steel
M20 X 1.50
20.0
770.5
18.75
20.25
22.5
M20 X 1.50
HITSM-20
17.50
4.75
HSKM-22
HSKM-22
Parkerized
302 Stainless Steel
M22 X 1.50
22.0
896.8
20.50
22.25
24.5
M22 X 1.50
HITSM-22
17.75
6.35
HSKM-24
HSKM-24
Parkerized
302 Stainless Steel
M24 X 1.50
24.0
1084.4
22.50
24.25
26.5
M24 X 1.50
HITSM-24
19.75
6.35
HSKM-30
HSKM-30
Parkerized
302 Stainless Steel
M30 X 2.00
30.0
1774.3
28.00
30.25
34.5
M30 X 2.00
HITSM-30
25.75
6.35
HSKM-32
HSKM-32
Parkerized
302 Stainless Steel
M32 X 2.00
32.0
2045.9
30.00
32.25
36.5
M32 X 2.00
HITSM-32
27.75
6.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表