您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HKM - Heavy Duty Key Inserts Metric
Harcourt
Thread Inserts
Heavy Duty Key Inserts
Powered by
CAD模型選擇
{harcourt/thread_inserts/heavy_duty_key_inserts/hkm_hksm.prj},{NB=HKM-47},{MATI=},{MATI1=['','1215 Carbon Steel','S','303 Stainless Steel']},{IT=M4 X 0.70},{ID=4},{IDMIN=3.242},{IPITCH=0.70},{ET=M8 X 1.25},{OD=8},{ODMIN=6.466},{EPITCH=1.25},{L=8.0},{SE=104.9},{TD=6.90},{C=8.25},{ITD=9.5},{DS=5.50},{DD=4.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
MATK
Material of Keys
ⁿ/ₐ
IT
Int. Thread
ⁿ/ₐ
ET
Ext. Thread
ⁿ/ₐ
L
Length +/- 0.3
[mm]
SE
Shear Engagement
[mm^2]
TD
Required Tap Drill
[mm]
C
Countersink Dia. +.25/-.00
[mm]
ITD
Installation Thread Depth - Min.
[mm]
ST
Standard Tap CL 6h
ⁿ/ₐ
ITON
Insert Tool Ordering Number
ⁿ/ₐ
DS
Removal Drill Size
[mm]
DD
Removal Drill Depth
[mm]
HKM-47
HKM-47
Parkerized
302 Stainless Steel
M4 X 0.70
M8 X 1.25
8.0
104.9
6.90
8.25
9.5
M8 X 1.25
HITM-4
5.50
4.00
HKM-58
HKM-58
Parkerized
302 Stainless Steel
M5 X 0.80
M10 X 1.25
10.0
177.7
8.80
10.25
12.5
M10 X 1.25
HITM-5
7.50
4.75
HKM-61
HKM-61
Parkerized
302 Stainless Steel
M6 X 1.00
M12 X 1.25
12.0
266.7
10.80
12.25
14.5
M12 X 1.25
HITM-6
9.50
4.75
HKM-81
HKM-81
Parkerized
302 Stainless Steel
M8 X 1.00
M14 X 1.50
14.0
341.6
12.80
14.25
16.5
M14 X 1.50
HITM-8
11.50
4.75
HKM-8125
HKM-8125
Parkerized
302 Stainless Steel
M8 X 1.25
M14 X 1.50
14.0
341.6
12.80
14.25
16.5
M14 X 1.50
HITM-8
11.50
4.75
HKM-10125
HKM-10125
Parkerized
302 Stainless Steel
M10 X 1.25
M16 X 1.50
16.0
470.2
14.75
16.25
18.5
M16 X 1.50
HITM-10
13.50
4.75
HKM-1015
HKM-1015
Parkerized
302 Stainless Steel
M10 X 1.50
M16 X 1.50
16.0
470.2
14.75
16.25
18.5
M16 X 1.50
HITM-10
13.50
4.75
HKM-12125
HKM-12125
Parkerized
302 Stainless Steel
M12 X 1.25
M18 X 1.50
18.0
608.5
16.75
18.25
20.5
M18 X 1.50
HITM-12
15.50
4.75
HKM-12175
HKM-12175
Parkerized
302 Stainless Steel
M12 X 1.75
M18 X 1.50
18.0
608.5
16.75
18.25
20.5
M18 X 1.50
HITM-12
15.50
4.75
HKM-1415
HKM-1415
Parkerized
302 Stainless Steel
M14 X 1.50
M20 X 1.50
20.0
770.5
18.75
20.25
22.5
M20 X 1.50
HITM-14
17.50
4.75
HKM-142
HKM-142
Parkerized
302 Stainless Steel
M14 X 2.00
M20 X 1.50
20.0
770.5
18.75
20.25
22.5
M20 X 1.50
HITM-14
17.50
4.75
HKM-1615
HKM-1615
Parkerized
302 Stainless Steel
M16 X 1.50
M22 X 1.50
22.0
896.8
20.50
22.25
24.5
M22 X 1.50
HITM-16
17.75
6.35
HKM-162
HKM-162
Parkerized
302 Stainless Steel
M16 X 2.00
M22 X 1.50
22.0
896.8
20.50
22.25
24.5
M22 X 1.50
HITM-16
17.75
6.35
HKM-1815
HKM-1815
Parkerized
302 Stainless Steel
M18 X 1.50
M24 X 1.50
24.0
1084.4
22.50
24.25
26.5
M24 X 1.50
HITM-18
19.75
6.35
HKM-2015
HKM-2015
Parkerized
302 Stainless Steel
M20 X 1.50
M30 X 2.00
30.0
1774.3
28.00
30.25
34.5
M30 X 2.00
HITM-20
25.75
6.35
HKM-2025
HKM-2025
Parkerized
302 Stainless Steel
M20 X 2.50
M30 X 2.00
30.0
1774.3
28.00
30.25
34.5
M30 X 2.00
HITM-20
25.75
6.35
HKM-2215
HKM-2215
Parkerized
302 Stainless Steel
M22 X 1.50
M32 X 2.00
32.0
2045.9
30.00
32.25
36.5
M32 X 2.00
HITM-22
27.75
6.35
HKM-242
HKM-242
Parkerized
302 Stainless Steel
M24 X 2.00
M33 X 2.00
33.0
2189.4
31.00
33.25
37.5
M33 X 2.00
HITM-24
28.75
6.35
HKM-243
HKM-243
Parkerized
302 Stainless Steel
M24 X 3.00
M33 X 2.00
33.0
2189.4
31.00
33.25
37.5
M33 X 2.00
HITM-24
28.75
6.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表