目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HRBAM - Adjustable Rest Buttons Metric
Harcourt
Supporting Elements
Adjustable Rest Buttons
Powered by
CAD模型選擇
{harcourt/supporting_elements/adjustable_rest_buttons/hrbam.prj},{NB=HRBAM-5},{TS=M5},{OD=5},{PITCH=0.80},{A=25},{B=3},{C=3},{D=5},{E=5},{F=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
HRBAM-5
HRBAM-5
12L14 Hardened Steel
Black Oxide
M5
25
3
3
5
5
8
HRBAM-6
HRBAM-6
12L14 Hardened Steel
Black Oxide
M6
40
5
5
6
5
10
HRBAM-8
HRBAM-8
12L14 Hardened Steel
Black Oxide
M8
45
6
6
8
5
13
HRBAM-10
HRBAM-10
12L14 Hardened Steel
Black Oxide
M10
50
6
6
10
6
17
HRBAM-12
HRBAM-12
12L14 Hardened Steel
Black Oxide
M12
65
8
8
12
8
19
HRBAM-16
HRBAM-16
12L14 Hardened Steel
Black Oxide
M16
75
10
10
16
10
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表