目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HTTSLB - Slotted Template Bushings
Harcourt
Drill Bushings
Template Bushings and Accessories
Powered by
CAD模型選擇
{harcourt/drill_bushings/template/httslb.prj},{NB=HTTSLB#40},{ON=HTTSLB#40},{MAT=1144 Steel},{FIN=Rc 62-64 ID Hardness},{A=0.0981},{B=0.625},{C=0.375},{D=0.725},{E=5/8-18},{F=0.50},{TRL=0.03305}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ON
Part Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
ⁿ/ₐ
F
[Inch]
HTTSLB#40
HTTSLB#40
1144 Steel
Rc 62-64 ID Hardness
0.0981
0.625
0.375
0.725
5/8-18
0.50
HTTSLB2
HTTSLB2
1144 Steel
Rc 62-64 ID Hardness
0.1251
0.625
0.375
0.725
5/8-18
0.50
HTTSLB#30
HTTSLB#30
1144 Steel
Rc 62-64 ID Hardness
0.1286
0.625
0.375
0.725
5/8-18
0.50
HTTSLB#20
HTTSLB#20
1144 Steel
Rc 62-64 ID Hardness
0.1611
0.625
0.375
0.725
5/8-18
0.50
HTTSLB3
HTTSLB3
1144 Steel
Rc 62-64 ID Hardness
0.1876
0.625
0.375
0.725
5/8-18
0.50
HTTSLB#12
HTTSLB#12
1144 Steel
Rc 62-64 ID Hardness
0.1890
0.625
0.375
0.725
5/8-18
0.50
HTTSLB#10
HTTSLB#10
1144 Steel
Rc 62-64 ID Hardness
0.1936
0.625
0.375
0.725
5/8-18
0.50
HTTSLB4
HTTSLB4
1144 Steel
Rc 62-64 ID Hardness
0.2501
0.625
0.375
0.725
5/8-18
0.50
HTTSLB5
HTTSLB5
1144 Steel
Rc 62-64 ID Hardness
0.3126
0.750
0.437
0.850
3/4-16
0.50
HTTSLB6
HTTSLB6
1144 Steel
Rc 62-64 ID Hardness
0.3751
0.750
0.500
0.850
3/4-16
0.50
HTTSLB8
HTTSLB8
1144 Steel
Rc 62-64 ID Hardness
0.5001
0.750
0.625
0.850
3/4-16
0.50
HTTSLB10
HTTSLB10
1144 Steel
Rc 62-64 ID Hardness
0.6251
1.000
0.750
1.100
1-14
0.62
HTTSLB12
HTTSLB12
1144 Steel
Rc 62-64 ID Hardness
0.7501
1.000
0.812
1.100
1-14
0.62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表