目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
09
Hallite
Vee Packs
09
Inch
Powered by
CAD模型選擇
{hallite/vee_packs/09/in/09i.prj},{NB=HALLITE 4122230},{CNSORDERNO=4122230},{DD1=2.500},{D1=3.125},{L1=0.961},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
D1
Bore Diameter ØD1
[Inch]
L1
Length L1
[Inch]
HALLITE 6530830
6530830
0.500
1.000
0.715
HALLITE 1735140
1735140
0.750
1.250
0.875
HALLITE 4135930
4135930
0.875
1.375
0.825
HALLITE 4138630
4138630
1.000
1.375
0.675
HALLITE 0183330
0183330
1.000
1.500
0.710
HALLITE 4136030
4136030
1.125
1.625
0.775
HALLITE 4115330
4115330
1.125
1.750
1.065
HALLITE 4102530
4102530
1.250
1.750
0.785
HALLITE 4007630
4007630
1.500
2.000
0.710
HALLITE 4002130
4002130
1.500
2.125
1.000
HALLITE 1461530
1461530
1.750
2.250
0.825
HALLITE 4135130
4135130
1.750
2.375
1.000
HALLITE 4136230
4136230
1.875
2.500
0.950
HALLITE 4007430
4007430
2.000
2.500
0.715
HALLITE 6557940
6557940
2.000
2.625
0.898
HALLITE 6575730
6575730
2.000
2.750
0.986
HALLITE 6555230
6555230
2.250
2.750
0.705
HALLITE 6530730
6530730
2.250
2.875
0.937
HALLITE 4008030
4008030
2.250
3.000
0.960
HALLITE 4129530
4129530
2.375
3.000
0.990
HALLITE 0334330
0334330
2.500
3.000
0.777
HALLITE 4122230
4122230
2.500
3.125
0.961
HALLITE 4002530
4002530
2.500
3.250
1.222
HALLITE 4182430
4182430
2.750
3.250
0.795
HALLITE 4008430
4008430
2.750
3.500
0.978
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表