目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
07
Hallite
Vee Packs
07
Metric
Powered by
CAD模型選擇
{hallite/vee_packs/07/mm/07m.prj},{NB=HALLITE 0467720},{CNSORDERNO=0467720},{DD1=65},{D1=85},{L1=30.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
L1
Length L1
[mm]
HALLITE 6630720
6630720
25
40
22.5
HALLITE 0400820
0400820
30
45
22.5
HALLITE 6630820
6630820
32
47
22.5
HALLITE 0339520
0339520
35
50
22.5
HALLITE 6532620
6532620
40
55
22.5
HALLITE 0385020
0385020
45
60
22.5
HALLITE 6631020
6631020
50
70
30.0
HALLITE 6631120
6631120
55
75
30.0
HALLITE 0338220
0338220
56
76
30.0
HALLITE 0892520
0892520
60
80
30.0
HALLITE 0467120
0467120
63
83
30.0
HALLITE 0467720
0467720
65
85
30.0
HALLITE 6631220
6631220
70
90
30.0
HALLITE 0446620
0446620
75
95
30.0
HALLITE 6631320
6631320
80
100
30.0
HALLITE 6631420
6631420
85
105
30.0
HALLITE 6631520
6631520
90
110
30.0
HALLITE 6631620
6631620
100
120
30.0
HALLITE 0308420
0308420
110
130
30.0
HALLITE 1362820
1362820
125
140
22.5
HALLITE 2179620
2179620
125
145
30.0
HALLITE 1365620
1365620
125
150
37.0
HALLITE 1272320
1272320
140
160
30.0
HALLITE 0090320
0090320
180
210
47.0
HALLITE 1282720
1282720
200
230
45.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表