目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
E2W - PTFE Profiles
Hallite
PTFE Profiles
E2W
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/e2w/mm/e2wm.prj},{NB=HALLITE E2WMR01000NHLX},{CNSORDERNO=E2WMR01000NHLX},{DD1=100.0},{D1=108.8},{L1=6.0},{TOL3=+0.2},{D2=101.5},{L3=3.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod diameter Ød1
[mm]
TOL1
Tolerance f8/h9
ⁿ/ₐ
D1
Groove diameter ØD1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Groove width L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
D2
Bore diameter ØD2
[mm]
TOL4
Tolerance H11
ⁿ/ₐ
L3
Step width
[mm]
HALLITE E2WMR00040NHLX
E2WMR00040NHLX
4.0
-0,010/-0,028/0,000/-0,03...
8.8
+0,036/0,000
3.7
+0.2
5.5
+0,075/0,000
2.0
HALLITE E2WMR00050NHLX
E2WMR00050NHLX
5.0
-0,010/-0,028/0,000/-0,03...
9.8
+0,036/0,000
3.7
+0.2
6.5
+0,090/0,000
2.0
HALLITE E2WMR00060NHLX
E2WMR00060NHLX
6.0
-0,010/-0,028/0,000/-0,03...
10.8
+0,043/0,000
3.7
+0.2
7.5
+0,090/0,000
2.0
HALLITE E2WMR00080NHLX
E2WMR00080NHLX
8.0
-0,013/-0,035/0,000/-0,03...
12.8
+0,043/0,000
3.7
+0.2
9.5
+0,090/0,000
2.0
HALLITE E2WMR00100NHLX
E2WMR00100NHLX
10.0
-0,013/-0,035/0,000/-0,03...
14.8
+0,043/0,000
3.7
+0.2
11.5
+0,110/0,000
2.0
HALLITE E2WMR00120NHLX
E2WMR00120NHLX
12.0
-0,016/-0,043/0,000/-0,04...
18.8
+0,052/0,000
5.0
+0.2
13.5
+0,110/0,000
2.0
HALLITE E2WMR00140NHLX
E2WMR00140NHLX
14.0
-0,016/-0,043/0,000/-0,04...
20.8
+0,052/0,000
5.0
+0.2
15.5
+0,110/0,000
2.0
HALLITE E2WMR00150NHLX
E2WMR00150NHLX
15.0
-0,016/-0,043/0,000/-0,04...
21.8
+0,052/0,000
5.0
+0.2
16.5
+0,110/0,000
2.0
HALLITE E2WML00160NHLX
E2WML00160NHLX
16.0
-0,016/-0,043/0,000/-0,04...
20.8
+0,052/0,000
3.7
+0.2
17.5
+0,110/0,000
2.0
HALLITE E2WMR00160NHLX
E2WMR00160NHLX
16.0
-0,016/-0,043/0,000/-0,04...
22.8
+0,052/0,000
5.0
+0.2
17.5
+0,110/0,000
2.0
HALLITE E2WML00180NHLX
E2WML00180NHLX
18.0
-0,016/-0,043/0,000/-0,04...
22.8
+0,052/0,000
3.7
+0.2
19.5
+0,130/0,000
2.0
HALLITE E2WMR00180NHLX
E2WMR00180NHLX
18.0
-0,016/-0,043/0,000/-0,04...
24.8
+0,052/0,000
5.0
+0.2
19.5
+0,130/0,000
2.0
HALLITE E2WMR00200NHLX
E2WMR00200NHLX
20.0
-0,020/-0,053/0,000/-0,05...
26.8
+0,052/0,000
5.0
+0.2
21.5
+0,130/0,000
2.0
HALLITE E2WMR00220NHLX
E2WMR00220NHLX
22.0
-0,020/-0,053/0,000/-0,05...
28.8
+0,052/0,000
5.0
+0.2
23.5
+0,130/0,000
2.0
HALLITE E2WMR00250NHLX
E2WMR00250NHLX
25.0
-0,020/-0,053/0,000/-0,05...
31.8
+0,062/0,000
5.0
+0.2
26.5
+0,130/0,000
2.0
HALLITE E2WMR00280NHLX
E2WMR00280NHLX
28.0
-0,020/-0,053/0,000/-0,05...
34.8
+0,062/0,000
5.0
+0.2
29.5
+0,130/0,000
2.0
HALLITE E2WML00300NHLX
E2WML00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
34.8
+0,062/0,000
3.7
+0.2
31.5
+0,160/0,000
2.0
HALLITE E2WMR00300NHLX
E2WMR00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
36.8
+0,062/0,000
5.0
+0.2
31.5
+0,160/0,000
2.0
HALLITE E2WMR00320NHLX
E2WMR00320NHLX
32.0
-0,025/-0,064/0,000/-0,06...
38.8
+0,062/0,000
5.0
+0.2
33.5
+0,160/0,000
2.0
HALLITE E2WMR00350NHLX
E2WMR00350NHLX
35.0
-0,025/-0,064/0,000/-0,06...
41.8
+0,062/0,000
5.0
+0.2
36.5
+0,160/0,000
2.0
HALLITE E2WMR00360NHLX
E2WMR00360NHLX
36.0
-0,025/-0,064/0,000/-0,06...
42.8
+0,062/0,000
5.0
+0.2
37.5
+0,160/0,000
2.0
HALLITE E2WMR00370NHLX
E2WMR00370NHLX
37.0
-0,025/-0,064/0,000/-0,06...
43.8
+0,062/0,000
5.0
+0.2
38.5
+0,160/0,000
2.0
HALLITE E2WMR00400NHLX
E2WMR00400NHLX
40.0
-0,025/-0,064/0,000/-0,06...
46.8
+0,062/0,000
5.0
+0.2
41.5
+0,160/0,000
2.0
HALLITE E2WMR00420NHLX
E2WMR00420NHLX
42.0
-0,025/-0,064/0,000/-0,06...
48.8
+0,062/0,000
5.0
+0.2
43.5
+0,160/0,000
2.0
HALLITE E2WMR00450NHLX
E2WMR00450NHLX
45.0
-0,025/-0,064/0,000/-0,06...
51.8
+0,074/0,000
5.0
+0.2
46.5
+0,160/0,000
2.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表