您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
GPS - Double Acting Piston Seals
Hallite
Double Acting Piston Seals
GPS
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/gps/mm/gpsm.prj},{NB=HALLITE GPS3M1050N741N},{CNSORDERNO=GPS3M1050N741N},{D1=105.0},{DD1=89.5},{L1=6.3},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
DD1
Rod Diameter Ød1
[mm]
L1
Length L1
[mm]
HALLITE GPS2M0400N741N
GPS2M0400N741N
40.0
29.0
4.2
HALLITE GPS2M0420N741N
GPS2M0420N741N
42.0
31.0
4.2
HALLITE GPS2M0445N741N
GPS2M0445N741N
44.5
33.5
4.2
HALLITE GPS2M0450N741N
GPS2M0450N741N
45.0
34.0
4.2
HALLITE GPS2M0480N741N
GPS2M0480N741N
48.0
37.0
4.2
HALLITE GPS2M0500N741N
GPS2M0500N741N
50.0
39.0
4.2
HALLITE GPS2M0508N741N
GPS2M0508N741N
50.8
39.8
4.2
HALLITE GPS2M0520N741N
GPS2M0520N741N
52.0
41.0
4.2
HALLITE GPS2M0550N741N
GPS2M0550N741N
55.0
44.0
4.2
HALLITE GPS2M0571N741N
GPS2M0571N741N
57.1
46.1
4.2
HALLITE GPS2M0600N741N
GPS2M0600N741N
60.0
49.0
4.2
HALLITE GPS2M0630N741N
GPS2M0630N741N
63.0
52.0
4.2
HALLITE GPS2M0635N741N
GPS2M0635N741N
63.5
52.5
4.2
HALLITE GPS2M0640N741N
GPS2M0640N741N
64.0
53.0
4.2
HALLITE GPS2M0650N741N
GPS2M0650N741N
65.0
54.0
4.2
HALLITE GPS2M0698N741N
GPS2M0698N741N
69.8
58.8
4.2
HALLITE GPS2M0700N741N
GPS2M0700N741N
70.0
59.0
4.2
HALLITE GPS2M0750N741N
GPS2M0750N741N
75.0
64.0
4.2
HALLITE GPS2M0762N741N
GPS2M0762N741N
76.2
65.2
4.2
HALLITE GPS3M0800N741N
GPS3M0800N741N
80.0
64.5
6.3
HALLITE GPS3M0850N741N
GPS3M0850N741N
85.0
69.5
6.3
HALLITE GPS3M0890N741N
GPS3M0890N741N
89.0
73.5
6.3
HALLITE GPS3M0900N741N
GPS3M0900N741N
90.0
74.5
6.3
HALLITE GPS3M0950N741N
GPS3M0950N741N
95.0
79.5
6.3
HALLITE GPS3M1000N741N
GPS3M1000N741N
100.0
84.5
6.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表