目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
68
Hallite
Double Acting Piston Seals
68
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/68/mm/68m.prj},{NB=HALLITE 6594710},{CNSORDERNO=6594710},{D1=63},{TOL1=+0.12 / +0.00},{DD1=48},{TOL2=+0.00 / -0.06},{DD2=59},{TOL3=+0.000 / -0.074},{DD3=61.5},{TOL4=+0.00 / -0.19},{L1=20.0},{L2=5.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H10
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance h9
[mm]
DD2
Bearing Housing Diameter Ød2
[mm]
TOL3
Tolerance h9
[mm]
DD3
Piston Diameter Ød3
[mm]
TOL4
Tolerance h11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 6594610
6594610
25
+0.08 / +0.00
15
+0.00 / -0.04
22
+0.000 / -0.052
24.0
+0.00 / -0.13
12.5
4.0
HALLITE 2249320
2249320
32
+0.10 / +0.00
22
+0.00 / -0.05
29
+0.000 / -0.052
31.0
+0.00 / -0.16
12.5
4.0
HALLITE 2249420
2249420
40
+0.10 / +0.00
30
+0.00 / -0.05
37
+0.000 / -0.062
39.0
+0.00 / -0.16
12.5
4.0
HALLITE 0074020
0074020
50
+0.10 / +0.00
35
+0.00 / -0.06
46
+0.000 / -0.062
48.5
+0.00 / -0.16
20.0
5.0
HALLITE 6594710
6594710
63
+0.12 / +0.00
48
+0.00 / -0.06
59
+0.000 / -0.074
61.5
+0.00 / -0.19
20.0
5.0
HALLITE 0073830
0073830
80
+0.12 / +0.00
60
+0.00 / -0.07
75
+0.000 / -0.074
78.0
+0.00 / -0.19
25.0
6.3
HALLITE 0083620
0083620
100
+0.14 / +0.00
80
+0.00 / -0.07
95
+0.000 / -0.087
98.0
+0.00 / -0.22
25.0
6.3
HALLITE 0087540
0087540
125
+0.16 / +0.00
100
+0.00 / -0.09
119
+0.000 / -0.087
123.0
+0.00 / -0.25
32.0
10.0
HALLITE 0089930
0089930
160
+0.16 / +0.00
135
+0.00 / -0.10
154
+0.000 / -0.100
158.0
+0.00 / -0.25
32.0
10.0
HALLITE 1270120
1270120
200
+0.19 / +0.00
170
+0.00 / -0.10
192
+0.000 / -0.115
197.0
+0.00 / -0.29
36.0
12.5
HALLITE 1264320
1264320
250
+0.19 / +0.00
220
+0.00 / -0.12
242
+0.000 / -0.115
247.0
+0.00 / -0.29
36.0
12.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表