目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23250. - Taper Clamping Units flat / ribbed, M12
Halder
Modular Jig and Fixture Systems
Multiple Clamping Systems
EH 23250. Taper Clamping Units flat / ribbed, M12
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/mehrfachspannsysteme/eh_23250_spannsegmente/eh_2325_asmtab.prj},{NB=EH 23250.0510 Keil-Spannsegment (0)},{BESTNR=23250.0510},{AUS=Spannbacke geriffelt, beidseitig},{HUB=0.0},{D1=M 12},{L1MIN=42},{L1MAX=49},{B1=41},{B2=30},{H1=22},{H2=4.0},{G=280.00},{H3=24.0},{A=36.57},{K=60.0},{A1=11.0},{A2=3.5},{L3=28.29},{A3=1.25},{D2=4.8},{D3=6.9},{D4=5.5},{D5=1.65},{C=3.50},{P=0.35},{H8=11.700},{D55=10.700},{VERS=1},{PPATH=eh_2325_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1MIN
L1 min.
[mm]
L1MAX
L1 max.
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
G
weight
[g]
23250.0510 Taper Clamping...
23250.0510
Clamping jaw ribbed on bo...
M 12
42
49
41
30
22
4.0
280.00
23250.0511 Taper Clamping...
23250.0511
Clamping jaw plain on bo...
M 12
42
49
41
30
22
4.0
280.84
23250.0512 Taper Clamping...
23250.0512
Clamping jaw plain and ri...
M 12
42
49
41
30
22
4.0
280.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表