目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23340. - Centering Clamping Elements, with clamping segment
Halder
Standard Parts
Clamping Elements
EH 23340. Centering Clamping Elements
EH 23340. Centering Clamping Elements, with clamping segment
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2334014/eh_2334_1/2334014_asmtab.prj},{NB=EH 23340.0030 Zentrierspannelement (0)},{BESTNR=23340.0030},{BESTNR1=2334.030},{HUB=0.0},{D1=30.5},{D2=38.5},{D3=25},{D4=M 6},{D4NDM=6.000},{D4KDM=4.917},{D5=4.0},{D6=25},{H1=23.2},{H2=14.0},{H3=11.7},{H4=7.0},{H5=32.2},{L1=9.0},{L2=6},{N=3},{T=8},{S=4.6},{SW1=5},{SW2=6},{SK=5.0},{AM=17},{F=5.0},{G=133},{F1X=e},{MX=4.500},{D3X=10.000},{H1X=6.000},{D4X=12.000},{H2X=1.900},{TX=6.400},{D5X=6.000},{T1X=8.000},{SW1X=8.000},{PPATH=2334014_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
min.
[mm]
D2
max.
[mm]
D3
g6
[mm]
D4
thread
ⁿ/ₐ
D5
+0.3
[mm]
D6
location hole H7
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
±0.1
[mm]
L2
[mm]
N
number of segments
[mm]
T
[mm]
S
stroke
[mm]
SW1
[mm]
SW2
[mm]
SK
Spann-kraft F max.
[kN]
AM
Anzugsdrehmoment M max.
[Nm]
F
clamping force max.
[kN]
G
weight
[g]
EH 23340.0014 Centering C...
23340.0014
14.5
18.5
12
M 4
2.0
12
14.3
9.8
8.6
5.5
19.3
4.5
3
3
6
2.3
3
5
3.5
5
3.5
19
EH 23340.0018 Centering C...
23340.0018
18.5
22.5
15
M 5
2.5
15
16.6
11.5
10.4
7.5
22.8
5.5
3
3
7
2.3
4
5
4.5
10
4.5
38
EH 23340.0022 Centering C...
23340.0022
22.5
26.5
20
M 6
3.0
20
19.7
14.1
13.0
6.0
28.7
7.0
3
3
8
2.3
5
6
5.0
17
5.0
62
EH 23340.0026 Centering C...
23340.0026
26.5
30.5
20
M 6
3.0
20
19.9
14.2
13.0
6.0
28.9
7.0
3
3
8
2.3
5
6
5.0
17
5.0
87
EH 23340.0030 Centering C...
23340.0030
30.5
38.5
25
M 6
4.0
25
23.2
14.0
11.7
7.0
32.2
9.0
6
3
8
4.6
5
6
5.0
17
5.0
133
EH 23340.0038 Centering C...
23340.0038
38.5
46.5
30
M 8
4.0
30
27.2
18.0
15.5
7.5
39.2
11.0
6
6
10
4.6
6
8
6.5
43
6.5
238
EH 23340.0046 Centering C...
23340.0046
46.5
54.5
30
M 8
4.0
30
27.2
18.0
15.7
7.5
39.2
11.0
6
6
10
4.6
6
8
6.5
43
6.5
327
EH 23340.0054 Centering C...
23340.0054
54.5
70.5
45
M10
5.0
45
40.7
23.7
19.1
9.0
54.7
15.0
12
6
12
9.2
8
10
8.0
79
8.0
658
EH 23340.0070 Centering C...
23340.0070
70.5
86.5
60
M12
5.0
60
46.0
28.3
23.6
10.0
63.0
17.0
12
6
15
9.2
10
12
10.0
141
10.0
1286
EH 23340.0086 Centering C...
23340.0086
86.5
102.5
60
M16
5.0
60
51.1
30.3
25.6
10.0
72.1
25.0
12
6
15
9.2
14
17
10.0
354
10.0
1778
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表