目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22560. - Thrust Pads DIN 6311 and low model / DIN 6311, with spring retainer, form S
Halder
Standard Parts
Machine and Fixture Elements
EH 22560. Thrust Pads DIN 6311 and low model
DIN 6311, with spring retainer, form S
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2256/eh_2256_a/eh_2256_a.prj},{NB=EH 22560.0040 Druckstueck},{BESTNR=22560.0040},{BESTNR1=2256.040},{AUS=DIN 6311, mit Sprengring, Form S},{MAT=Stahl},{D1=40},{D2=15.6},{D4=28},{H1=16},{H2=9.0},{T1=8.0},{GD=M 20},{ROT=4},{G=103.0},{B=1.8},{T2=3.5},{Z3=5.6},{FA=1.0},{R=2.0},{FUNC=Pressing, Applying, Balancing, Leveling, Positioning},{COLOR=0.590}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
H12
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
T1
[mm]
GD
for Grub Screws with thrust point DIN 6332 S
ⁿ/ₐ
ROT
α min.
[°]
G
weight
[g]
22560.0012 Thrust Pad
22560.0012
DIN 6311, with spring ret...
Steel
12
4.6
10
7
2.5
4.0
M 6
7
4.0
22560.0016 Thrust Pad
22560.0016
DIN 6311, with spring ret...
Steel
16
6.1
12
9
4.0
5.0
M 8
4
4.0
22560.0020 Thrust Pad
22560.0020
DIN 6311, with spring ret...
Steel
20
8.1
15
11
5.0
6.0
M 10
3
9.0
22560.0025 Thrust Pad
22560.0025
DIN 6311, with spring ret...
Steel
25
8.1
18
13
6.0
7.0
M 12
3
17.0
22560.0032 Thrust Pad
22560.0032
DIN 6311, with spring ret...
Steel
32
12.1
22
15
7.0
7.5
M 16
5
33.0
22560.0040 Thrust Pad
22560.0040
DIN 6311, with spring ret...
Steel
40
15.6
28
16
9.0
8.0
M 20
4
103.0
22560.0112 Thrust Pad
22560.0112
DIN 6311, with spring ret...
Stainless steel
12
4.6
10
7
2.5
4.0
M 6
7
4.0
22560.0116 Thrust Pad
22560.0116
DIN 6311, with spring ret...
Stainless steel
16
6.1
12
9
4.0
5.0
M 8
4
4.0
22560.0120 Thrust Pad
22560.0120
DIN 6311, with spring ret...
Stainless steel
20
8.1
15
11
5.0
6.0
M 10
3
9.0
22560.0125 Thrust Pad
22560.0125
DIN 6311, with spring ret...
Stainless steel
25
8.1
18
13
6.0
7.0
M 12
3
17.0
22560.0132 Thrust Pad
22560.0132
DIN 6311, with spring ret...
Stainless steel
32
12.1
22
15
7.0
7.5
M 16
5
33.0
22560.0140 Thrust Pad
22560.0140
DIN 6311, with spring ret...
Stainless steel
40
15.6
28
16
9.0
8.0
M 20
4
103.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表